DAC39RFS10ACK

ACTIVE

16-bit, 1-channel, 20.48-GSPS 12-GHz RF digital-to-analog converter | ACK | 256 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5B2B

Packaging information

Package | Pins FCBGA (ACK) | 256
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the DAC39RFS10

  • 16-bit, 10.24/20.48GSPS, Multi-Nyquist DAC core
  • Maximum input data rate:
    • 8-bit, Single channel, DES mode: 20.48GSPS
    • 12-bit, Single channel, DES mode: 15.5GSPS
    • 16-bit, Single channel: 10.24GSPS
    • 8-bit, Dual channel, 10.24GSPS
    • 12-bit, Dual channel: 7.75GSPS/ch
    • 16-bit, Dual channel: 6.2GSPS/ch
  • Output bandwidth (-3dB): 12GHz
  • Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off
    • Noise floor (small signal): –155dBFS/Hz
    • SFDR (-0.1 dBFS) : 60dBc
    • IMD3 (-7 dBFS each tone) : –62dBc
    • Additive phase noise, 10kHz offset: -138dBc/Hz
  • Four integrated digital up-converters (DUC)
    • Interpolation: 1x, 2x, 3x, 4x, 6x, 8x ... 256x
    • Complex baseband DUC for I/Q output
    • Complex to real upconversion for dual channel direct RF sampling
    • 64-bit frequency resolution NCOs
  • Fast reconfiguration interface for fast frequency hopping
    • 4-bit data with 200MHz clock
    • 60ns reconfiguration (32-bit frequency)
    • Any frequency hopping with phase coherence
  • JESD204C Interface
    • Up to 16 Lanes at up to 12.8Gbps
    • Class C-S, Subclass-1 compatible
    • Internal AC coupling capacitors
  • SYSREF Windowing for automatic SYSREF timing calibration

Description for the DAC39RFS10

The DAC39RF10 and ’RFS10 are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.48GSPS for a single channel or 10.24GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 8GHz enabling direct sampling through C-band and into X-band.

The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the device capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).

A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more