DAC82002DRXR

ACTIVE

Dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output digital-to-analog converter (DAC) | DRX | 10 | -40 to 85

ACTIVE Custom reel may be available
Same as: DAC82002DRXR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRX) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DAC82002

  • 16-bit performance: 1-LSB DNL and 2-LSB INL
  • Low glitch energy: 0.5 nV-s
  • Fast settling: 1 µs
  • Wide power supply: 2.7 V to 5.5 V
  • Wide reference range: 2.0 V to VDD
  • Low power: 250 µA per channel at 5.0 V
  • 3-wire serial peripheral interface (SPI) up to 50 MHz
  • Reset to zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +85°C
  • Package: Tiny 10-pin WSON

Description for the DAC82002

The 16-bit DAC82002 is a highly accurate, low-power, dual-channel digital-to-analog converter (DAC) with an unbuffered voltage output.

The DAC82002 works with 3.3-V and 5-V supplies and offers linearity of 1‑LSB DNL and 2‑LSB INL. The high accuracy combined with a tiny package make the device an excellent choice for applications such as gain and offset calibration, voltage set point generation, and power-supply control. The DAC82002 incorporates a power-on-reset circuit to make sure that the DAC output powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at that scale until a valid code is written to the device. All internal registers are asynchronously reset after the RESET pin is pulled low.

The DAC82002 uses a versatile, three-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more