DLP4710AFQL

LAST TIME BUY

0.47-inch 1080p DLP® digital micromirror device (DMD) | FQL | 100 | 0 to 70

Same as: DLP4710AFQL.A, DLP4710AFQL.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DLP4710 information

Packaging information

Package | Pins null | null
Operating temperature range (°C) 0 to 70
Package qty | Carrier 80 | JEDEC TRAY (5+1)

Features for the DLP4710

  • 0.47-Inch (11.93-mm) diagonal micromirror array
    • 1920 × 1080 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • Micromirror pitch: 5.4 µm
    • Micromirror tilt (relative to flat surface): ±17°
    • Bottom illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 32-Bit SubLVDS input data bus
  • Dedicated DLP3439 display controller
  • Dedicated DLPA3000 or DLPA3005 PMIC/LED drivers for reliable operation

Description for the DLP4710

The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more