Product details

Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Chipset family DLP5531A-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
Array diagonal (in) 0.55 Display resolution (max) 1152 x 576 Chipset family DLP5531A-Q1 Rating Automotive Operating temperature range (°C) -40 to 105
DLP-S450 (FYS) 149 718.06 mm² (32.2 mm × 22.3 mm)
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP5531A-Q1 automotive chipset includes:
    • DLP5531A-Q1 DMD
    • DLPC230-Q1 DMD controller
    • TPS99001-Q1 system management and illumination controller
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • 1.3-megapixel array configured in 2:1 aspect ratio enabling high resolution and wide aspect ratio automotive applications
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells
  • Qualified for automotive applications
    • –40°C to 105°C operating DMD array temperature range
  • The DLP5531A-Q1 automotive chipset includes:
    • DLP5531A-Q1 DMD
    • DLPC230-Q1 DMD controller
    • TPS99001-Q1 system management and illumination controller
  • 0.55-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Bottom illumination for optimal efficiency and optical engine size
    • 1.3-megapixel array configured in 2:1 aspect ratio enabling high resolution and wide aspect ratio automotive applications
    • Compatible with LED or laser illumination
  • 600-MHz sub-LVDS DMD interface for low power and emission
  • 10-kHz DMD refresh rate over temperature extremes
  • Built-in self test of DMD memory cells

The DLP5531A-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99001-Q1 system management and illumination controller, provides the capability to achieve high performance high resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables high resolution symbol projection and adaptive driving beam applications. The DLP5531A-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling an even larger field of view and higher lumens output. The DLP5531A-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

The DLP5531A-Q1 automotive DMD, combined with the DLPC230-Q1 DMD controller and TPS99001-Q1 system management and illumination controller, provides the capability to achieve high performance high resolution headlight systems. The 2:1 aspect ratio supports very wide aspect ratio designs, and the 1.3-MP resolution enables high resolution symbol projection and adaptive driving beam applications. The DLP5531A-Q1 has more than 3 times the optical throughput of the preceding DLP3030-Q1 automotive DMD enabling an even larger field of view and higher lumens output. The DLP5531A-Q1 automotive DMD micromirror array is configured for bottom illumination which enables highly efficient and more compact optical engine designs. The S450 package has low thermal resistance to the DMD array to enable more efficient thermal solutions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP4621-Q1 ACTIVE Automotive 0.46-inch DLP® digital micromirror device (DMD) for exterior lighting applications Smaller package, similar resolution and optical capability

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DLP5531A-Q1 0.55-Inch 1.3-Megapixel DMD for Automotive Exterior Display datasheet PDF | HTML Feb 25, 2022
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP5531LEQ1EVM — DLP5531-Q1 light engine evaluation module

The DLP5531-Q1 Light Engine Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, TPS99000-Q1 and an optical module/light engine to provide a system for evaluation of high resolution (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DLP553x-Q1 IBIS Model

DLPM062.ZIP (17 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLPM060 — DLP5531A-Q1 DMD With FYS Package (Series 450A) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPR072 — Series 450A DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Reference design

TIDA-080007 — DLP® auto headlight reference design

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S450 (FYS) 149 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos