DLPC410

ACTIVE

Digital Controller for Discovery 4100 chipset

Top

Product details

Parameters

Illumination wavelength range (nm) Micromirror array size Chipset family DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV Pattern rate, binary (Max) (Hz) Component type Digital Controller Number of triggers (Input / Output) GPIO 0 Display resolution (Max) Pattern rate, 8-bit (Max) (Hz) Micromirror array orientation Micromirror driver support open-in-new Find other High-speed visible chipsets

Package | Pins | Size

FCBGA (ZYR) 676 729 mm² 27 x 27 open-in-new Find other High-speed visible chipsets

Features

  • Operates the Following DLP® Chips:
    • DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
    • DLPA200 DMD Micromirror Driver
    • DLPR410 Configuration PROM
  • Enables High Speed DMD Pattern Rates
    • 1-Bit Binary Pattern Rates up to 32 kHz
    • 8-Bit Monochrome Pattern Rates up to 4 kHz
  • 400 MHz Input Data Clock Rates
  • 64-Bit 2xLVDS Data Bus Interfaces In/Out
  • Supports Random Row and LOAD4 DMD Addressing
  • Compatible With a Variety of User Defined Processors or FPGAs

All trademarks are the property of their respective owners.

open-in-new Find other High-speed visible chipsets

Description

The DLPC410 is a digital controller that supports five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. It is the convenient, high-speed data and control interface between the application electronics and the DMD. The DLPC410 provides DMD Mirror Clocking Pulses (Resets) and timing information to the DLPA200 DMD Micromirror Driver. The device is configured with firmware stored in the DLPR410 PROM.

This family of chipsets enables pixel data rates up to 48 Gigabits per second (Gbps) with the option for single, dual, quad, and global Resets. In addition, random row addressing and LOAD4 capabilities are offered. Often the family of chips is used when designing UV and NIR systems such as direct imaging lithography, 3D printing, and laser marking systems that need fast throughput and pixel accurate control.

In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.

The DLPC410 is the DMD digital controller that controls the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs (see Functional Block Diagram, Functional Block Diagram, and Functional Block Diagram). The DLPC410 provides developers easy access to the DMD as well as high speed, independent micromirror control. See the list of required chipset components for each DMD solution in Device Configurations table:

Reliable function and operation of the DLPC410 requires that it be used in conjunction with the other components of the chipset in DLPC410 Device Configurations table. For more information on the chipset components, see the data sheets in Related Documentation.

open-in-new Find other High-speed visible chipsets
Download

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description
This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
Features
  • Targets 850-2000 nm and compatible with multiple NIR illumination sources (ex. lasers, lamps, LEDs)
  • DLP650LNIR DMD has 1280 x 800 mirrors with 10.8 µm pitch
  • DLP650LNIR DMD has a thermally efficient S450 package
  • 12-inch flex cable for flexible positioning of the DMD on a benchtop
EVALUATION BOARDS Download
document-generic User guide
Description
This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
Features
  • Targets 400-700 nm with 1-bit pattern rates up to 32,225 Hz
  • DLP7000 DMD has 1076x768 mirrors with 13.6 µm pitch
  • DMD board with holes for convenient mounting
  • 12-inch flex cable for flexible positioning of the DMD on a benchtop
EVALUATION BOARDS Download
document-generic User guide
Description
This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice for (...)
Features
  • Targets 400-700 nm with 1-bit pattern rates up to 23,148 Hz
  • DLP9500 DMD has 1920x1080 mirrors with 10.8 µm pitch
  • DMD board with holes for convenient mounting
  • Two 12-inch flex cables for flexible positioning of the DMD on a benchtop
EVALUATION BOARDS Download
document-generic User guide
$1,999.00
Description
The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources (...)
Features
  • Light control of one of 5 different DMDs
  • Binary pattern rates up to 32 kHz
  • Grayscale patterns rates up to 1.9 kHz
  • 2xLVDS DDR input data interface at 400Mhz clock rate
  • Supports random row addressing of DMD rows
EVALUATION BOARDS Download
DLi Accessories and Assemblies for DLP® Products
Provided by Digital Light Innovations
Description
Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
EVALUATION BOARDS Download
document-generic User guide
Description
DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
Features
  • D4100 kits: Use with DLP Discovery Explorer GUI and DLPC410 API
  • Light Animator software supports DLi4120 and DLi 4130 kits - create, manage and manipulate image sequences
  • DLi4120 kits also supports:
    • ALP-4.1 basic API – upload, sequence, control patterns and process commands
    • Up to 300 Hz binary patterns
  • (...)
EVALUATION BOARDS Download
In-Vision Demeter, Lithography Light Engine Using DLP9500
Provided by In-Vision Digital Imaging Optics GmbH
Description
In-Vision’s Demeter module builds on TI’s DLP9500 or DLP9500UV, paired with a blue laser or UV LED illumination, respectively. Optimized for maximum transmission and system efficiency at wavelengths from 365 to 460 nm, this light engine module offers resolutions near the diffraction (...)
EVALUATION BOARDS Download
Description
Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP (...)
Features
  • Windows 7/8/10
  • Pixelated Canvas represents the micro-mirrors with zoomable interface
  • Draw binary images up to 8 bits
  • Select the object location and edit its properties
  • Create animation using the timeline window
  • Supports import/export of bmp, jpg, gif, png and AVI file formats
  • Trigger in and out pulses to (...)
EVALUATION BOARDS Download
Description
ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)
Features
  • USB 3.0, lossless compression, low latency
  • 64 or 128 Gbit on-board RAM for pattern storage
  • ALP-4 Controller Suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
  • V-650L NIR: 10,752 Hz binary pattern rate
  • V-7001 VIS/UV: 22,727 Hz binary pattern rate
  • V-9501 (...)
EVALUATION BOARDS Download
Description
LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
Features
  • Windows 10 PRO
  • Photo heads for inner & outer layer PCB lithography
  • Photo heads for solder mask lithography
  • Photo heads for advanced packaging on PCB and wafer
  • Laser and LED light sources from 350 to 420 nm
  • SW kit for data preprocessing and print control
  • Real-time imaging correction according to fiducial (...)
EVALUATION BOARDS Download
Description
The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
Features
  • Optimized for 3D printing
  • Scalable build area with scrolling
  • Gigabit Ethernet protocol
  • Multiple LED options available
  • Multiple lens options available
EVALUATION BOARDS Download
Description
The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
Features
  • Compact form factor (179 mm x76 mm)
  • Gigabit Ethernet interface
  • External optical synchronization
  • Customization available
EVALUATION BOARDS Download
Wintech W4100 High Speed Development Kit
Provided by Wintech Digital Systems Technology
Description
The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
DEVELOPMENT KITS Download
document-generic User guide
Description

The DLP® Discovery™ 4100 development platform provides multiple bundling options for high performance and highly flexible programming of light steering applications, such as 3D printing for additive manufacturing and direct digital imaging for light exposure solutions. Performance features (...)

GUIS FOR EVALUATION MODULES (EVM) Download
DLPC104A.ZIP (12206 KB)
GUIS FOR EVALUATION MODULES (EVM) Download
DLPC134.ZIP (4509 KB)
OPTICAL MODULES Download
Description
Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power (...)
OPTICAL MODULES Download
Description
ViALUX’s STAR-07 CORE provides compact optics designed for DLP7000. It is available as an accessory or a fully integrated industrial pattern projection unit with high-power LED light source and monochrome or RGB options. STAR-07 has two lens options - a standard projection lens with zoom (...)
Features
  • High power LED light engines available with LED driver support
  • Compatible with ViALUX ALP controller suite software
  • Standard lens: 1.8  to 2.1 throw ratio; 0.4 m to 10.0 m working distance
  • Wide lens: 0.9 throw ratio; 0.5 m to 2.0 m working distance
  • Offset 125%

Software development

APPLICATION SOFTWARE & FRAMEWORKS Download
DLPC103A.ZIP (4509 KB)
APPLICATION SOFTWARE & FRAMEWORKS Download
ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module
Provided by ViALUX — ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. The (...)
SUPPORT SOFTWARE Download
DLPC104.ZIP (12182 KB)

Design tools & simulation

SIMULATION MODELS Download
DLPC065.ZIP (67 KB) - IBIS Model
CAD/CAE SYMBOLS Download
DLPR018B.ZIP (16845 KB)

CAD/CAE symbols

Package Pins Download
FCBGA (ZYR) 676 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos