NEW

DP83TD530-Q1

PREVIEW

10BASE-T1S OA PMD Transceiver

Product details

Datarate (Mbps) 10BASE-T1S Interface type OA 3-pin Rating Automotive Number of ports Single Features IEEE 802.3cg, OA TC14 specification-compliant, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
Datarate (Mbps) 10BASE-T1S Interface type OA 3-pin Rating Automotive Number of ports Single Features IEEE 802.3cg, OA TC14 specification-compliant, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA compliant 3-pin interface
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
  • Support OA TC14 PHY features when paired with appropriate external host
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, and EMC compliant
  • IEEE 802.3cg compliant 10Mbps 10BASE-T1S
    • Multidrop or point-to-point half-duplex
    • Supports >25m cable and >16 nodes depending on channel
  • Host controller interface: OA compliant 3-pin interface
  • AEC-Q100 qualified for automotive applications:
    • Temperature: –40 to 125°C, TA (grade 1)
  • Single supply operation from 3.3V with 1.8/2.5/3.3V options for I/O voltage
  • OA TC10 local and remote wake-up support
  • Support OA TC14 PHY features when paired with appropriate external host
    • Topology discovery
    • Signal Quality Indicator (SQI)
    • Harness Defect Detection (HDD)
  • Robust PHY architecture with protection and fault detection features
    • Bus wires short to GND or 48V VBAT protection
    • Overtemperature, undervoltage detection
    • ±8kV HBM ESD for MDI pins
    • ±8kV ISO10605 /IEC61000-4-2 ESD contact discharge on MDI pins
    • Extended CMV support for MDI pins
    • OA PMA, and EMC compliant

The DP83TD530-Q1 is 10BASE-T1S OA TC-14 compliant PMD transceiver. This device provides full analog front end functionality while relying on the host system for MAC, digital PHY, and management functions. This solution, similar to the CAN transceiver approach, features a simple and cost effective 3-pin clock-less interface between the host controller and the PMD transceiver chip. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage (CMV) tolerance. The device communicates to a host controller or switch using OA-3pin interface. The host must have the 10BASE-T1S digital PHY incorporated.

The DP83TD530-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line.

The DP83TD530-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

The DP83TD530-Q1 is 10BASE-T1S OA TC-14 compliant PMD transceiver. This device provides full analog front end functionality while relying on the host system for MAC, digital PHY, and management functions. This solution, similar to the CAN transceiver approach, features a simple and cost effective 3-pin clock-less interface between the host controller and the PMD transceiver chip. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over unshielded twisted pair cables with extended common mode voltage (CMV) tolerance. The device communicates to a host controller or switch using OA-3pin interface. The host must have the 10BASE-T1S digital PHY incorporated.

The DP83TD530-Q1 incorporates TC10 wake/sleep features to enable efficient system-level power consumption. The device supports remote wake-up over the Ethernet data line.

The DP83TD530-Q1 is equipped with diagnostic features such as cable fault detection, undervoltage and overtemperature monitoring to streamline system development and maintenance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DP83TD530-Q1 Automotive 10BASE-T1S Multidrop OA PMD Transceiver with TC10 datasheet PDF | HTML 03 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TD530EVM — DP83TD530EVM evaluation module

This User’s Guide discusses how to properly operate and configure the DP83TD530EVM. For best layout practices, schematic files, and Bill of Materials, see the associated support documents.

User guide: PDF | HTML
Application software & framework

DP83TD535-Q1-DESIGN 10BASE-T1S Automotive PHY with OA 3-pin interface

10BASE-T1S Automotive PHY with 3-pin interface
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos