Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS110DF1610

ACTIVE

Product details

Type Retimer Mux Number of channels 16 Speed (max) (Gbpp) 11.3 Input compatibility AC-coupling, CML Protocols 10G-SR/LR, 40G-SR4/LR4, General purpose, Infiniband Operating temperature range (°C) -10 to 85
Type Retimer Mux Number of channels 16 Speed (max) (Gbpp) 11.3 Input compatibility AC-coupling, CML Protocols 10G-SR/LR, 40G-SR4/LR4, General purpose, Infiniband Operating temperature range (°C) -10 to 85
FCBGA (ABB) 196 225 mm² (15 mm × 15 mm)
  • Pin-Compatible Family
    • DS150DF1610: 12.5 - 15G
    • DS125DF1610: 9.8 to 12.5G
    • DS110DF1610: 8.5 – 11.3G
  • 4x4 Analog Cross Point Switch for Each Quad
  • Fully-Adaptive CTLE
  • Self-Tuning DFE, With Optional Continuous Adaption
  • On-Chip, AC-coupling on Receive Inputs
  • Adjustable Transmit VOD
  • Adjustable 3-Tap Transmit FIR Filter
  • Locks to Half/Quarter/Eighth Data Rates For Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Checker, PRBS Pattern Generator
  • Supports IEEE 1149.1 and 1149.6
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5-V ±5% Power Supply
  • SMBus-Based Register Configuration
  • Optional EEPROM Configuration
  • 15-mm × 15-mm, 196-Pin FCBGA Package
  • Operating Temp Range : –10°C to +85°C
  • Pin-Compatible Family
    • DS150DF1610: 12.5 - 15G
    • DS125DF1610: 9.8 to 12.5G
    • DS110DF1610: 8.5 – 11.3G
  • 4x4 Analog Cross Point Switch for Each Quad
  • Fully-Adaptive CTLE
  • Self-Tuning DFE, With Optional Continuous Adaption
  • On-Chip, AC-coupling on Receive Inputs
  • Adjustable Transmit VOD
  • Adjustable 3-Tap Transmit FIR Filter
  • Locks to Half/Quarter/Eighth Data Rates For Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Checker, PRBS Pattern Generator
  • Supports IEEE 1149.1 and 1149.6
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5-V ±5% Power Supply
  • SMBus-Based Register Configuration
  • Optional EEPROM Configuration
  • 15-mm × 15-mm, 196-Pin FCBGA Package
  • Operating Temp Range : –10°C to +85°C

The DS110DF1610 is a sixteen-channel multi-rate retimer with integrated signal conditioning. The device includes a full adaptive Continuous Time Linear Equalizer (CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER < 1×10-15.

Each channel of the DS110DF1610 independently locks to serial data at 8.5 to 11.3 Gbps and any supported sub-multiple. A simple external oscillator (±100ppm) that is synchronous or asynchronous with the incoming data stream can be used as a reference clock to speed up the lock process. Integrated 4x4 cross point switches allow for full non-blocking routing or broadcasting within each quad of the DS110DF1610.

Programmable transmit FIR filter offers control of the pre-cursor, main tap and post-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnects and backplanes with multiple connectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to the receiver. The built-in PRBS generator and checker compliment the internal diagnostic features to complete standalone BERT measurements. Built-in JTAG enables manufacturing tests.

The DS110DF1610 is a sixteen-channel multi-rate retimer with integrated signal conditioning. The device includes a full adaptive Continuous Time Linear Equalizer (CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER < 1×10-15.

Each channel of the DS110DF1610 independently locks to serial data at 8.5 to 11.3 Gbps and any supported sub-multiple. A simple external oscillator (±100ppm) that is synchronous or asynchronous with the incoming data stream can be used as a reference clock to speed up the lock process. Integrated 4x4 cross point switches allow for full non-blocking routing or broadcasting within each quad of the DS110DF1610.

Programmable transmit FIR filter offers control of the pre-cursor, main tap and post-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnects and backplanes with multiple connectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to the receiver. The built-in PRBS generator and checker compliment the internal diagnostic features to complete standalone BERT measurements. Built-in JTAG enables manufacturing tests.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DS110DF1610 8.5- to 11.3-Gbps 16-Channel Retimer datasheet (Rev. A) PDF | HTML Jun 15, 2017
Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) Jan 31, 2023
Analog design Journal Green box testing: A method for optimizing high-speed serial links Jul 21, 2016
Application note Understanding EEPROM Programming for 10G to 12.5G Retimers PDF | HTML Jan 13, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS1xxDF1610 IBIS-AMI Model

SLNM009.ZIP (4779 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABB) 196 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos