DS25CP152Q-Q1

ACTIVE

DS25CP152Q-Q1

ACTIVE

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Automotive Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Automotive Operating temperature range (°C) -40 to 85
WQFN (RGH) 16 16 mm² (4 mm × 4 mm)
  • AECQ-100 Grade 3
  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Configurable, Fully Differential, Non-Blocking Architecture
  • On-chip 100Ω Input and Output Terminations Minimize Return Losses, Reduce Component Count and Minimize Board Space
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 4 mm x 4 mm WQFN-16 Space Saving Package
  • AECQ-100 Grade 3
  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Configurable, Fully Differential, Non-Blocking Architecture
  • On-chip 100Ω Input and Output Terminations Minimize Return Losses, Reduce Component Count and Minimize Board Space
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 4 mm x 4 mm WQFN-16 Space Saving Package

The DS25CP152Q is a 3.125 Gbps 2x2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

The DS25CP152Q is a 3.125 Gbps 2x2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS10CP152Q-Q1 ACTIVE Automotive 1.5-Gbps 2x2 LVDS crosspoint switch Lower speed (1500 Gbps)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS25CP152Q Automotive 3.125 Gbps LVDS 2x2 Crosspoint Switch datasheet (Rev. E) Apr 14, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS25CP102EVK — 3.125 Gbps 2x2 LVDS Crosspoint Switch Evaluation Board

The DS25CP102EVK is an evaluation kit designed for demonstrating performance of the DS25CP102, a 3.125 Gbps 2x2 LVDS Crosspoint Switch with transmit pre-emphasis and receive equalization. The evaluation kit is comprised of the DS25CP102 with its associated input and output SMA connectors and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos