DS26LV31T

OBSOLETE
DS26LV31T is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AM26LV31E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection Supports 32Mbps signaling rate, 8kV IEC 61000-4-2 contact, -7 to 7V common mode and bus fault protection.

DS26LV31T

OBSOLETE

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 0 Number of transmitters 4 Duplex Half Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
There are no details available for this product.
Download

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Ordering & quality