DS36C200

ACTIVE

Product details

Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 100 Input signal LVDS, TTL Output signal LVDS, TTL Rating Catalog Operating temperature range (°C) 0 to 70
Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 100 Input signal LVDS, TTL Output signal LVDS, TTL Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Optimized for DSS to DVHS Interface Link
  • Compatible IEEE 1394 Signaling Voltage Levels
  • Operates Above 100 Mbps
  • Bi-directional Transceivers
  • 14-lead SOIC Package
  • Ultra Low Power Dissipation
  • ±100 mV Receiver Sensitivity
  • Low Differential Output Swing Typical 210 mV
  • High Impedance During Power Off

All trademarks are the property of their respective owners.

  • Optimized for DSS to DVHS Interface Link
  • Compatible IEEE 1394 Signaling Voltage Levels
  • Operates Above 100 Mbps
  • Bi-directional Transceivers
  • 14-lead SOIC Package
  • Ultra Low Power Dissipation
  • ±100 mV Receiver Sensitivity
  • Low Differential Output Swing Typical 210 mV
  • High Impedance During Power Off

All trademarks are the property of their respective owners.

The DS36C200 is a dual transceiver device optimized for high data rate and low power applications. This device provides a single chip solution for a dual high speed bi-directional interface. Also, both control pins may be routed together for single bit control of datastreams. Both control pins are adjacent to each other for ease of routing them together. The DS36C200 is compatible with IEEE 1394 physical layer and may be used as an economical solution with some considerations. Please reference the application information on 1394 for more information. The device is in a 14-lead small outline package. The differential driver outputs provides low EMI with its low output swings typically 210 mV. The receiver offers ±100 mV threshold sensitivity, in addition to common-mode noise protection.

The DS36C200 is a dual transceiver device optimized for high data rate and low power applications. This device provides a single chip solution for a dual high speed bi-directional interface. Also, both control pins may be routed together for single bit control of datastreams. Both control pins are adjacent to each other for ease of routing them together. The DS36C200 is compatible with IEEE 1394 physical layer and may be used as an economical solution with some considerations. Please reference the application information on 1394 for more information. The device is in a 14-lead small outline package. The differential driver outputs provides low EMI with its low output swings typically 210 mV. The receiver offers ±100 mV threshold sensitivity, in addition to common-mode noise protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65LVDM051 ACTIVE Dual LVDS transmitter & receiver 3.3V supply

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS36C200 Dual High Speed Bi-Directional Differential Transceiver datasheet (Rev. D) Apr 15, 2013
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? Aug 3, 2018
Application note An Overview of LVDS Technology Oct 5, 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS36C200 IBIS Model

SNLM072.ZIP (4 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos