Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS560MB410

ACTIVE

56-Gbps, 4-channel redriver with 2x2 crosspoint

Product details

Type Mux buffer Number of channels 4 Speed (max) (Gbpp) 56 Input compatibility AC-coupling Protocols 10GbE, 25GbE, 50GbE, CPRI, Fibre Channel, General purpose, Interlaken, sRIO Operating temperature range (°C) -40 to 85
Type Mux buffer Number of channels 4 Speed (max) (Gbpp) 56 Input compatibility AC-coupling Protocols 10GbE, 25GbE, 50GbE, CPRI, Fibre Channel, General purpose, Interlaken, sRIO Operating temperature range (°C) -40 to 85
NFBGA (ZAS) 101 36 mm² (6 mm × 6 mm)
  • Quad-channel multi-protocol linear equalizer supporting up to 28-GBd (PAM4) and 32-GBd (NRZ) interfaces
  • Suitable for up to CEI-56G, Ethernet (400 GbE), Fibre Channel (64GFC), InfiniBand™ (HDR), and CPRI/eCPRI PCB and copper cable applications
  • Selectable CTLE boost profiles to compensate either PCB or cable loss
  • Integrated 2×2 crosspoint with pin or register control for mux, fanout, and signal crossing
  • Low power consumption: 160 mW / channel (typical)
  • No heat sink required
  • Linear equalization with CTLE for seamless support of CR/KR link training, auto-negotiation, and FEC pass-through
  • Extends long-reach links by 18-dB+ beyond normal ASIC-to-ASIC capability at 13.28 GHz
  • Eye expander for PAM-4 eye symmetry enhancement
  • Low input-to-output latency: 80 ps (typical)
  • Low additive random jitter
  • Small 6.00 mm × 6.00 mm BGA package for easy flow-through routing
  • No reference clock required
  • Single 2.5-V ± 5% power supply
  • –40°C to +85°C ambient temperature range
  • Quad-channel multi-protocol linear equalizer supporting up to 28-GBd (PAM4) and 32-GBd (NRZ) interfaces
  • Suitable for up to CEI-56G, Ethernet (400 GbE), Fibre Channel (64GFC), InfiniBand™ (HDR), and CPRI/eCPRI PCB and copper cable applications
  • Selectable CTLE boost profiles to compensate either PCB or cable loss
  • Integrated 2×2 crosspoint with pin or register control for mux, fanout, and signal crossing
  • Low power consumption: 160 mW / channel (typical)
  • No heat sink required
  • Linear equalization with CTLE for seamless support of CR/KR link training, auto-negotiation, and FEC pass-through
  • Extends long-reach links by 18-dB+ beyond normal ASIC-to-ASIC capability at 13.28 GHz
  • Eye expander for PAM-4 eye symmetry enhancement
  • Low input-to-output latency: 80 ps (typical)
  • Low additive random jitter
  • Small 6.00 mm × 6.00 mm BGA package for easy flow-through routing
  • No reference clock required
  • Single 2.5-V ± 5% power supply
  • –40°C to +85°C ambient temperature range

The DS560MB410 is a low-power, high-performance four-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 GBd using four-level pulse amplitude modulation (PAM4), or up to 32 GBd using non-return-to-zero (NRZ) modulation. It is used to extend the reach and robustness of high-speed serial links for backplane, midplane, and active copper cable (ACC) applications. The DS560MB410 can increase the reach between two ASICs by 18+ dB beyond the normal ASIC-to-ASIC reach.

Each channel operates independently with a user-selectable CTLE boost profile optimized for equalizing either PCB or copper cable loss profiles. The linear nature of the DS560MB410’s equalization preserves input signal characteristics traveling through the redriver. This transparency allows link partner ASICs to negotiate Tx equalizer coefficients freely during link training and to support individual lane Forward Error Correction (FEC) pass-through in mission mode with minimal effect on latency.

The DS560MB410 includes a full 2×2 crosspoint between each pair of adjacent channels to enable 2-to-1 multiplexing and 1-to-2 de-multiplexing for failover redundancy, 1-to-2 fanout for diagnostic monitoring, and signal crossover (NRZ only up to 32 GBd) for PCB routing flexibility. The crosspoint is controllable through pins or the SMBus register interface.

The DS560MB410’s small package dimensions and optimized high-speed signal escape are an excellent choice for small form-factor applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for chip-to-chip reach extension and signal distribution over backplanes and midplanes. The small 6.00 mm × 6.00 mm footprint easily fits in active copper cable (ACC) assembly applications without the need for a heat sink.

The DS560MB410 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and bill of materials (BOM) cost. The DS560MB410 can be configured through SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM.

The DS560MB410 is a low-power, high-performance four-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 GBd using four-level pulse amplitude modulation (PAM4), or up to 32 GBd using non-return-to-zero (NRZ) modulation. It is used to extend the reach and robustness of high-speed serial links for backplane, midplane, and active copper cable (ACC) applications. The DS560MB410 can increase the reach between two ASICs by 18+ dB beyond the normal ASIC-to-ASIC reach.

Each channel operates independently with a user-selectable CTLE boost profile optimized for equalizing either PCB or copper cable loss profiles. The linear nature of the DS560MB410’s equalization preserves input signal characteristics traveling through the redriver. This transparency allows link partner ASICs to negotiate Tx equalizer coefficients freely during link training and to support individual lane Forward Error Correction (FEC) pass-through in mission mode with minimal effect on latency.

The DS560MB410 includes a full 2×2 crosspoint between each pair of adjacent channels to enable 2-to-1 multiplexing and 1-to-2 de-multiplexing for failover redundancy, 1-to-2 fanout for diagnostic monitoring, and signal crossover (NRZ only up to 32 GBd) for PCB routing flexibility. The crosspoint is controllable through pins or the SMBus register interface.

The DS560MB410’s small package dimensions and optimized high-speed signal escape are an excellent choice for small form-factor applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for chip-to-chip reach extension and signal distribution over backplanes and midplanes. The small 6.00 mm × 6.00 mm footprint easily fits in active copper cable (ACC) assembly applications without the need for a heat sink.

The DS560MB410 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and bill of materials (BOM) cost. The DS560MB410 can be configured through SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM.

Download View video with transcript Video

Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS560DF410 ACTIVE 56 Gbps multi-rate 4-channel retimer with crosspoint Similar functionality, but increased loss equalization due to retimer features

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS560MB410 Low-Power 56-Gbps PAM4 4-Channel Linear Redriver with Crosspoint datasheet (Rev. A) PDF | HTML Oct 16, 2023
Application note Implementing Pin Compatible Ethernet Redrivers and Retimers PDF | HTML Oct 28, 2024
Certificate DS560MB410EVM EU RoHS Declaration of Conformity (DoC) Dec 6, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS560MB410EVM — DS560MB410 56-Gbps PAM4 4-channel retimer evaluation module

The DS560MB410 evaluation board (EVM) is a 4-channel linear redriver with the ability to extend the reach and robustness of highspeed serial links for up to 56 Gbps PAM4 interfaces. The DS560MB410EVM provides the ability to evaluate the performance and features of the DS560MB410. This EVM is (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAS) 101 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos