Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS64BR111

ACTIVE

6.4-Gbps ultra low power 2-channel redriver with input equalization and output de-emphasis

Product details

Type Redriver Number of channels 2 Speed (max) (Gbpp) 6.4 Input compatibility AC-coupling, CML Protocols CPRI, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 2 Speed (max) (Gbpp) 6.4 Input compatibility AC-coupling, CML Protocols CPRI, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² (4 mm × 4 mm)
  • Two Channel Repeater for up to 6.4 Gbps
    • DS64BR111 : 1x Bidirectional Lane
  • Low 65mW/Channel (Typical) Power Consumption, with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +25 dB
    • Transmit De-Emphasis up to -12 dB
    • Transmit VOD Control: 700 to 1200 mVp-p
    • < 0.2 UI of Residual DJ at 6.4 Gbps
  • Programmable via Pin Selection, EEPROM or SMBus Interface
  • Single Supply Operation Selectable: 2.5V or 3.3v
  • Flow-Thru Pinout in 4mmx4mm 24-Pin Leadless WQFN Package
  • >5kV HBM ESD Rating
  • Industrial -40 to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

  • Two Channel Repeater for up to 6.4 Gbps
    • DS64BR111 : 1x Bidirectional Lane
  • Low 65mW/Channel (Typical) Power Consumption, with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +25 dB
    • Transmit De-Emphasis up to -12 dB
    • Transmit VOD Control: 700 to 1200 mVp-p
    • < 0.2 UI of Residual DJ at 6.4 Gbps
  • Programmable via Pin Selection, EEPROM or SMBus Interface
  • Single Supply Operation Selectable: 2.5V or 3.3v
  • Flow-Thru Pinout in 4mmx4mm 24-Pin Leadless WQFN Package
  • >5kV HBM ESD Rating
  • Industrial -40 to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

The DS64BR111 is an extremely low power, high performance dual-channel repeater for serial links with data rates up to 6.4 Gbps. The DS64BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel).

The DS64BR111 features a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +25 dB at 3.2 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as an FR-4 backplane or AWG-30 cables. The transmitter features a programmable output de-emphasis driver with up to -12 dB and allows amplitude voltage levels to be selected from 700 mVp-p to 1200 mVp-p to suit multiple application scenarios.

The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up – This eliminates the need for an external microprocessor or software driver.

Part of TI's PowerWise family of energy efficient devices, the DS64BR111 consumes just 65 mW/channel (typical), and allow the option to turn-off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.

The DS64BR111 is an extremely low power, high performance dual-channel repeater for serial links with data rates up to 6.4 Gbps. The DS64BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel).

The DS64BR111 features a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +25 dB at 3.2 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as an FR-4 backplane or AWG-30 cables. The transmitter features a programmable output de-emphasis driver with up to -12 dB and allows amplitude voltage levels to be selected from 700 mVp-p to 1200 mVp-p to suit multiple application scenarios.

The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up – This eliminates the need for an external microprocessor or software driver.

Part of TI's PowerWise family of energy efficient devices, the DS64BR111 consumes just 65 mW/channel (typical), and allow the option to turn-off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DS64BR111 Ultra Low Pwr 6.4 Gbps 2-Chan Repeatr w/Input Equal datasheet (Rev. C) Apr 15, 2013
User guide DS64BR111EVK User's Guide (Rev. A) Sep 20, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS64BR111EVK — DS64BR111EVK Evaluation Module

The DS64BR111EVK SMA evaluation kit provides a complete high bandwidth platform to evaluate the SAS/SATA signal conditioning features of the Texas Instruments DS64BR111 Repeater. The DS64BR111EVK can be used for standard compliance testing, performance evaluation, and initial system (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Simulation model

IBIS-AMI Model Request Form

SNLM143.PDF (25 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos