DS90CP02

ACTIVE

Product details

Function Crosspoint Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (NJD) 28 25 mm² (5 mm × 5 mm)
  • 1.5 Gbps per Channel
  • Low Power: 70 mA in Dual Repeater Mode @1.5 Gbps
  • Low Output Jitter
  • Non-Blocking Architecture Allows 1:2 Splitter, 2:1 Mux, Crossover, and Dual Buffer Configurations
  • Flow-Through Pinout
  • LVDS/BLVDS/CML/LVPECL Inputs, LVDS Outputs
  • Single 3.3V Supply
  • Separate Control of Inputs and Outputs Allows for Power Savings
  • Industrial -40 to +85°C Temperature Range
  • 28-lead UQFN-28 Space Saving Package

All trademarks are the property of their respective owners.

  • 1.5 Gbps per Channel
  • Low Power: 70 mA in Dual Repeater Mode @1.5 Gbps
  • Low Output Jitter
  • Non-Blocking Architecture Allows 1:2 Splitter, 2:1 Mux, Crossover, and Dual Buffer Configurations
  • Flow-Through Pinout
  • LVDS/BLVDS/CML/LVPECL Inputs, LVDS Outputs
  • Single 3.3V Supply
  • Separate Control of Inputs and Outputs Allows for Power Savings
  • Industrial -40 to +85°C Temperature Range
  • 28-lead UQFN-28 Space Saving Package

All trademarks are the property of their respective owners.

The DS90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

The DS90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS90CP04 ACTIVE 1.5-Gbps 4x4 LVDS crosspoint switch Higher channel count (4T/4R)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS90CP02 1.5 Gbps 2x2 LVDS Crosspoint Switch datasheet (Rev. A) Mar 5, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
UQFN (NJD) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos