DS90LV032AQML

ACTIVE

3-V LVDS quad CMOS differential line receiver

DS90LV032AQML

ACTIVE

Product details

Function Receiver Protocols ECL, LVDS, PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 85
Function Receiver Protocols ECL, LVDS, PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 85
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • Low chip to chip skew
  • Low differential skew
  • High impedance LVDS inputs with power-off
  • Low power dissipation
  • Accepts small swing (330 mV) differential signal levels.
  • Compatible with ANSI/TIA/EIA-644
  • Operating temperature range (-55°C to +85°C)
  • Pin compatible with DS90C032A and DS26C32A.
  • Typical Rise/Fall time is 350pS.

All trademarks are the property of their respective owners.

  • Low chip to chip skew
  • Low differential skew
  • High impedance LVDS inputs with power-off
  • Low power dissipation
  • Accepts small swing (330 mV) differential signal levels.
  • Compatible with ANSI/TIA/EIA-644
  • Operating temperature range (-55°C to +85°C)
  • Pin compatible with DS90C032A and DS26C32A.
  • Typical Rise/Fall time is 350pS.

All trademarks are the property of their respective owners.

The DS90LV032A is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates.

The DS90LV032A accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs.

The DS90LV032A and companion LVDS line driver (eg. DS90LV031A) provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

In addition, the DS90LV032A provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90LV032A is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates.

The DS90LV032A accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs.

The DS90LV032A and companion LVDS line driver (eg. DS90LV031A) provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

In addition, the DS90LV032A provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DS90LV032AQML-SP ACTIVE 3-V LVDS quad CMOS differential line receiver Space (-SP) rated variant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DS90LV032AQML 3V LVDS Quad CMOS Differential Line Receiver datasheet (Rev. A) 16 Apr 2013
* SMD DS90LV032AQML SMD 5962-98652 21 Jun 2016
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
More literature Die D/S DS90LV032 MDS 3V LVDS Quad Cmos Differential Line Receiver 07 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Simulation model

DS90LV032A IBIS Model

SNLM021.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos