DS90UH984-Q1

ACTIVE

DS90UH984-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility DisplayPort/eDP Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 25.9 Serial video bandwidth (per port) (max) (Gbps) 13.1 Features Daisy chain, HDCP, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link IV LVDS Function Deserializer Output compatibility DisplayPort/eDP Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 25.9 Serial video bandwidth (per port) (max) (Gbps) 13.1 Features Daisy chain, HDCP, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFNP (RUR) 88 144 mm² (12 mm × 12 mm)
  • DisplayPort (DP) / Embedded DisplayPort (eDP) transmitter
    • VESA DP v1.4a/eDP v1.4b transmitter
    • HBR3/HBR2/HBR/RBR link bit rates
    • Main Link: 1, 2, or 4 lanes
    • Each lane up to 8.1Gbps
    • AUX CH 1Mbps
    • Hot Plug Detect (HPD)
    • Extracts aggregated video streams to local eDP display
    • Designed for 4 K at 60Hz video resolution
    • Stream synchronization and splitting
  • FPD-Link IV interface
    • 13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Ultra-low Latency Control Channel
    • Two fast-mode plus I2C up to 1 MHz (up to 3.4MHz local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass-through GPIOs
  • Backwards compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • 720p 92x and 1080p/2K 94x FPD-Link III product families
  • Security and diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread Spectrum Clocking Generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V Dual power supply
  • AEC-Q100 Qualified for automotive applications
    • AEC-Q grade-level 2 , –40°C to 105°C
    • ISO 10605 and IEC 61000-4-2 ESD compliant
  • DisplayPort (DP) / Embedded DisplayPort (eDP) transmitter
    • VESA DP v1.4a/eDP v1.4b transmitter
    • HBR3/HBR2/HBR/RBR link bit rates
    • Main Link: 1, 2, or 4 lanes
    • Each lane up to 8.1Gbps
    • AUX CH 1Mbps
    • Hot Plug Detect (HPD)
    • Extracts aggregated video streams to local eDP display
    • Designed for 4 K at 60Hz video resolution
    • Stream synchronization and splitting
  • FPD-Link IV interface
    • 13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
    • Coax/STP interconnect support
    • Selectable 1, 2 channels
    • Daisy-chain and splitting
    • Adaptive equalization
  • Ultra-low Latency Control Channel
    • Two fast-mode plus I2C up to 1 MHz (up to 3.4MHz local bus access)
    • High-speed GPIOs
    • Supports SPI and UART pass-through GPIOs
  • Backwards compatibility
    • Integrated HDCP v1.4 with on-chip keys
    • 720p 92x and 1080p/2K 94x FPD-Link III product families
  • Security and diagnostics
    • Voltage and temperature monitoring
    • BIST and pattern generation
    • CRC and error diagnostics
    • ECC on control bits
    • Unique ID for counterfeit protection
  • Advanced link robustness and EMC control
    • Spread Spectrum Clocking Generation (SSCG)
    • Adaptive Receiver Equalization (AEQ)
  • Low power operation
    • 1.8V and 1.15V Dual power supply
  • AEC-Q100 Qualified for automotive applications
    • AEC-Q grade-level 2 , –40°C to 105°C
    • ISO 10605 and IEC 61000-4-2 ESD compliant

The DS90UH984-Q1 is an FPD-Link IV to DisplayPort (DP) / Embedded DisplayPort (eDP) bridge device. In conjunction with an FPD-Link IV serializer, the chipset receives a high-speed serialized interface over low-cost 50Ω coax or STP/STQ cables. The DS90UH984-Q1 is a VESA DP v1.4a/eDP v1.4b compatible device that supports advanced features such as HBR3, and SuperFrame formats. The device supports video resolutions of 4K 30-bit color and higher. The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video data and control over FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible FPD-Link III mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

The DS90UH984-Q1 is an FPD-Link IV to DisplayPort (DP) / Embedded DisplayPort (eDP) bridge device. In conjunction with an FPD-Link IV serializer, the chipset receives a high-speed serialized interface over low-cost 50Ω coax or STP/STQ cables. The DS90UH984-Q1 is a VESA DP v1.4a/eDP v1.4b compatible device that supports advanced features such as HBR3, and SuperFrame formats. The device supports video resolutions of 4K 30-bit color and higher. The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C, and GPIO data over the same link. Consolidation of video data and control over FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible FPD-Link III mode, the device supports up to 2K resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP capable serializer.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS90U H 984-Q1 4K FPD-Link IV to Embedded DisplayPort Bridge Deserializer with HDCP datasheet PDF | HTML Feb 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1EVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Supported products & hardware
Evaluation board

DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV to embedded displayport bridge deserializer evaluation module

The DS90Ux984-Q1MEVM is an evaluation module for evaluating the DS90Ux984-Q1 FPD-Link IV to embedded displayport deserializer.  The DS90Ux984-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The output DP/eDP interface is compatible with embedded (...)
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RUR) 88 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos