5-pin (DBV) package image

INA183A1IDBVT

OBSOLETE

2.7-V to 26-V, high-precision current sense amplifier with input supply | DBV | 5 | -40 to 125

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
INA183A1IDBVT is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

INA199B1DCKR ACTIVE 26V, bi-directional current sense amplifier | DCK | 6 | -40 to 125
INA216A2RSWR ACTIVE 1.8 to 5.5V, high-precision current sense amplifier in wcsp | RSW | 10 | -40 to 125

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA183A1IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA183 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA183

  • Wide Common-Mode Range: 2.7 V to 26 V
  • Offset Voltage: ±170 µV (Maximum) (Enables Shunt Drops of 10-mV Full-Scale)
  • Accuracy:
    • Gain Error ±0.4% (Maximum Over Temperature):
    • 0.5-µV/°C Offset Drift (Maximum)
    • 10-ppm/°C Gain Drift (Maximum)
  • Choice of Gains:
    • INA183A1: 50 V/V
    • INA183A2: 100 V/V
    • INA183A3: 200 V/V
  • Quiescent Current: 130 µA (Maximum)
  • Package: 5-Pin SOT-23

Description for the INA183

The INA183 is a high-precision voltage-output, current-shunt monitor (also called current-sense amplifier) commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This device can sense drops across shunt resistors at common-mode voltages from 2.7 V to 26 V. Three fixed gains are available: 50 V/V, 100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

This device operates by drawing power from the IN+ pin drawing a maximum of 130 µA of supply current. All versions are specified from –40 °C to 125 °C and are offered in the 5-pin SOT-23 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA183A1IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more