LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU angled board image

LAUNCHXL-F280025C

F280025C LaunchPad™ development kit for C2000™ real-time MCU

Pricing

Qty Price
+

Features for the LAUNCHXL-F280025C

Hardware Features

  • TMS320F280025C: 100 MHz C28x CPU with FPU and TMU, CLB, 128 KB Flash, 2x 12-bit ADC, 14x PWM channels, CAN, 2x encoder modules (eQEP), FSI, UART, and more
  • On-board XDS110 debug probe for real-time debug and flash programming
  • 80-pin LaunchPad development kit leveraging the BoosterPack plug-in module ecosystem
  • Power domain isolation for real-time debug and flash programming
  • On-board CAN transceiver and connector
  • Two encoder interface (eQEP) connectors
  • FSI interface connector
  • Hardware files available below in Design files section

Software Resources (Free download)

  • TI Code Composer Studio - integrated development environment (IDE) for TI microcontrollers and embedded processors.
  • Software development kits (SDK)
    • C2000Ware SDK - low level device drivers, highly optimized libraries, examples and utilities. The SDK also includes a SysConfig tool which is used for easy configuration of pinmux and configurable logic block (CLB)
    • MotorControl SDK - motor control system development for various three-phase motor control applications.
    • DigitalPower SDK - digital Power system development for various AC-DC, DC-DC and DC-AC power supply applications.
    • MathWorks MATLAB & Simulink example models include the following:

Recommended BoosterPack™ plug-in modules

  • BOOSTXL-3PHGANINV - 48-V three-phase inverter with shunt-based in-line motor phase current sensing evaluation module
  • BOOSTXL-DRV8323Rx
    • BOOSTXL-DRV8323RS - 3-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module
    • BOOSTXL-DRV8323RH - 3-phase smart gate driver with buck, shunt amps (hardware interface) evaluation module
  • BOOSTXL-BUCKCONV - Digital power buck converter BoosterPack plug-in module
  • BOOSTXL-POSMGR - C2000 DesignDRIVE position manager BoosterPack plug-in module
  • DRV8316REVM -Three-phase PWM motor driver evaluation module
  • DRV8353RS-EVM - Three-Phase Smart Gate Driver Evaluation Module

Description for the LAUNCHXL-F280025C

LAUNCHXL-F280025C is a low-cost development board for TI C2000™ real-time microcontrollers series of F28002x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad™ developement kit offers extra pins for development and supports the connection of two BoosterPack™ plug-in modules. As part of the vast TI MCU LaunchPad ecosystem, it is also cross-compatible with a broad range of plug-in modules.

Pricing

Qty Price
+