LM6152

ACTIVE

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2 Frequency of harmonic distortion measurement (MHz) 0.1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 GBW (typ) (MHz) 75 BW at Acl (MHz) 75 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 30 Vn at flatband (typ) (nV√Hz) 9 Vn at 1 kHz (typ) (nV√Hz) 9 Iq per channel (typ) (mA) 1.4 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) 0 to 70 CMRR (typ) (dB) 94 Input bias current (max) (pA) 980000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 6.2 Frequency of harmonic distortion measurement (MHz) 0.1
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB
  • At VS = 5V, typical unless noted.
  • Greater than Rail-to-rail Input CMVR
    −0.2 5V to 5.25 V
  • Rail-to-rail Output Swing 0.01 V to 4.99 V
  • Wide Gain-bandwidth 75 MHz @ 100 kHz
  • Slew Rate
    • Small Signal 5 V/µs
    • Large Signal 45 V/µs
  • Low Supply Current 1.4 mA/amplifier
  • Wide Supply Range 2.7 V to 24 V
  • Fast Settling Time of 1.1 µs for 2 V Step
    (to 0.01%)
  • PSRR 91 dB
  • CMRR 84 dB

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.

The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA2810 ACTIVE Dual channel, high performance, 27 V, 105 MHz, RRIO FET input op amp Wider supply (27 V), lower noise (6 nV√Hz) and lower offset (1.5 mV)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM6152/LM6154 Dual and Quad 75 MHz GBW Rail-to-Rail I/O Operational Amplifiers datasheet (Rev. E) PDF | HTML Sep 5, 2014

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​