Product details

Number of outputs 4 Additive RMS jitter (typ) (fs) 100 Core supply voltage (V) 2.5, 3.3, 5 Output supply voltage (V) 1.8 Output skew (ps) 8.5 Operating temperature range (°C) -20 to 85 Rating Catalog Output type SQUARE Input type SINE, SQUARE
Number of outputs 4 Additive RMS jitter (typ) (fs) 100 Core supply voltage (V) 2.5, 3.3, 5 Output supply voltage (V) 1.8 Output skew (ps) 8.5 Operating temperature range (°C) -20 to 85 Rating Catalog Output type SQUARE Input type SINE, SQUARE
DSBGA (YFQ) 16 3.24 mm² (— mm × — mm)
  • 1 Input Clock, 4 Output Clocks
  • Supports both Square or Sine Wave Input
  • 1.8V Square Wave Clock Outputs
  • Skewed Clock Outputs
  • Independent Clock Request
  • High Isolation of Supply Noise to Clock Input
  • High Output to Output Isolation
  • Output Drive up to 50 pF
  • EMI Controlled Output Edges and EMI Filtering
  • Integrated 1.8V Low-Dropout Regulator
    • Low Output Noise Voltage
    • 10 mA load Current
  • I2C Configurable up to 400 kHz (Fast Mode)
  • Ultra Low Standby Current
  • VBAT Range = 2.5V to 5.5V

All trademarks are the property of their respective owners.

  • 1 Input Clock, 4 Output Clocks
  • Supports both Square or Sine Wave Input
  • 1.8V Square Wave Clock Outputs
  • Skewed Clock Outputs
  • Independent Clock Request
  • High Isolation of Supply Noise to Clock Input
  • High Output to Output Isolation
  • Output Drive up to 50 pF
  • EMI Controlled Output Edges and EMI Filtering
  • Integrated 1.8V Low-Dropout Regulator
    • Low Output Noise Voltage
    • 10 mA load Current
  • I2C Configurable up to 400 kHz (Fast Mode)
  • Ultra Low Standby Current
  • VBAT Range = 2.5V to 5.5V

All trademarks are the property of their respective owners.

The LMH2190 is a quad channel configurable clock tree driver which supplies a digital system clock to peripherals in mobile handsets or other applications. It provides a solution to clocking issues such as limited drive capability for fanout or longer traces, protection of the master clock from varying loads and frequency pulling effects, isolation buffering from noisy modules, and crosstalk isolation. It has very low phase noise which enables it to drive sensitive modules such as Wireless LAN and Bluetooth.

The LMH2190 can be clocked up to 27 MHz, and has an independent clock request pin for each clock output which allows the peripheral to control the clock. It features an integrated LDO which provides an ultra low noise voltage supply with 10 mA external load current which can be used to supply the TCXO or other clock source.

The I2C serial interface can be used to override the default configuration of the device to optimize the LMH2190 for the application. Some of these programmable features include setting the polarity of both the clock and the clock request inputs. In addition, the clock outputs have programmable output drive current to optimize for the connected load. EMI switching noise can be controlled by configuring output drive and skew settings.

The LMH2190 quad clock distributor is offered in a tiny 1.61mm x 1.61mm 16 bump DSBGA package. Its small size and low supply current make it ideal for portable applications.

The LMH2190 is a quad channel configurable clock tree driver which supplies a digital system clock to peripherals in mobile handsets or other applications. It provides a solution to clocking issues such as limited drive capability for fanout or longer traces, protection of the master clock from varying loads and frequency pulling effects, isolation buffering from noisy modules, and crosstalk isolation. It has very low phase noise which enables it to drive sensitive modules such as Wireless LAN and Bluetooth.

The LMH2190 can be clocked up to 27 MHz, and has an independent clock request pin for each clock output which allows the peripheral to control the clock. It features an integrated LDO which provides an ultra low noise voltage supply with 10 mA external load current which can be used to supply the TCXO or other clock source.

The I2C serial interface can be used to override the default configuration of the device to optimize the LMH2190 for the application. Some of these programmable features include setting the polarity of both the clock and the clock request inputs. In addition, the clock outputs have programmable output drive current to optimize for the connected load. EMI switching noise can be controlled by configuring output drive and skew settings.

The LMH2190 quad clock distributor is offered in a tiny 1.61mm x 1.61mm 16 bump DSBGA package. Its small size and low supply current make it ideal for portable applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMH2190 Quad Channel 27 MHz Clock Tree Driver with I 2 C Interface datasheet (Rev. H) May 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH2190TMEVAL — Evaluation Board for the LMH2190

The LMH2190EVAL board helps evaluating the LMH2190 Quad Channel 26 MHz Clock Tree Driver with I2C. It is designed such that it gives maximum flexibility in evaluating the LMH2190 in various configurations.

The LMH2190 provides a digital system clock to peripheral devices in mobile handsets. It (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos