LMK3H2104

ACTIVE

Product details

Number of outputs 4 Output type LP-HCSL, LVCMOS, LVDS Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Features I2C, One-Time Programmable (OTP) memory, PCIe Gen 1 - 7 compliant, Pin programmable, Serial interface Rating Catalog
Number of outputs 4 Output type LP-HCSL, LVCMOS, LVDS Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 105 Features I2C, One-Time Programmable (OTP) memory, PCIe Gen 1 - 7 compliant, Pin programmable, Serial interface Rating Catalog
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Integrated BAW resonator
    • No need for external XTAL/XO
  • Flexible output frequency
    • 2 fraction output dividers (FOD), individual channel dividers
    • Up to 400MHz output frequency
  • Flexible output format
    • 1.2/1.8/2.5/3.3V LVCMOS
    • DC- or AC-coupled LVDS
    • LP-HCSL with programmable swing. LVPECL, CML and other formats can be derived from LP-HCSL
  • Very low jitter
    • 61fs max PCIe Gen 5 CC with SSC jitter
    • 36.4fs max PCIe Gen 6 CC with SSC jitter
    • 25.5fs max PCIe Gen 7 CC with SSC jitter
  • PCIe Gen 1 to Gen 7 compliant
  • Configurable SSC
    • Programmable -0.05% to -3% down spread and ±0.025% to ±1.5% center spread, or preset -0.1%, -0.25%, -0.3% and -0.5% down spread
  • 3 inputs (LMK3H2108) or 1 input (LMK3H2104) that can be bypassed to any output
  • 5ms max startup time
  • Fail-safe input pins can be pulled high when device power is off
  • Flexible power supply
    • Each VDD pin can be independently connected to = 1.8, 2.5 or 3.3V
    • Each VDDO pin can be independently connected set to 1.8, 2.5 or 3.3V
  • -40 to 105°C ambient temperature
  • Integrated BAW resonator
    • No need for external XTAL/XO
  • Flexible output frequency
    • 2 fraction output dividers (FOD), individual channel dividers
    • Up to 400MHz output frequency
  • Flexible output format
    • 1.2/1.8/2.5/3.3V LVCMOS
    • DC- or AC-coupled LVDS
    • LP-HCSL with programmable swing. LVPECL, CML and other formats can be derived from LP-HCSL
  • Very low jitter
    • 61fs max PCIe Gen 5 CC with SSC jitter
    • 36.4fs max PCIe Gen 6 CC with SSC jitter
    • 25.5fs max PCIe Gen 7 CC with SSC jitter
  • PCIe Gen 1 to Gen 7 compliant
  • Configurable SSC
    • Programmable -0.05% to -3% down spread and ±0.025% to ±1.5% center spread, or preset -0.1%, -0.25%, -0.3% and -0.5% down spread
  • 3 inputs (LMK3H2108) or 1 input (LMK3H2104) that can be bypassed to any output
  • 5ms max startup time
  • Fail-safe input pins can be pulled high when device power is off
  • Flexible power supply
    • Each VDD pin can be independently connected to = 1.8, 2.5 or 3.3V
    • Each VDDO pin can be independently connected set to 1.8, 2.5 or 3.3V
  • -40 to 105°C ambient temperature

LMK3H2104 and LMK3H2108 are BAW-based clock generators that do not require any external XTAL or XO. The devices can be used as PCIe clock generators or general purpose clock generators. The 2 FODs (Fractional Output Divider) provide frequency flexibility, low power and low jitter at the same time.

LMK3H2104 has up to 4 differential outputs plus 2 LVCMOS outputs or up to 10 LVCMOS outputs. LMK3H2108 has up to 8 differential outputs or 16 LVCMOS outputs.

LMK3H2104 has one clock input and LMK3H2108 has three clock inputs. The clock inputs provide clock multiplexing and buffering ability. Each output bank can independently select any clock source.

The GPI and GPIO pins provide additional control flexibility. These pins can be configured as individual OE, grouped OE, I2C address selection, OTP page selection, PWRGD/PWRDN#, status output and other functions.

The device supports one-time programmable (OTP) non-volatile memory which can be customized and factory preprogrammed.

LMK3H2104 and LMK3H2108 are BAW-based clock generators that do not require any external XTAL or XO. The devices can be used as PCIe clock generators or general purpose clock generators. The 2 FODs (Fractional Output Divider) provide frequency flexibility, low power and low jitter at the same time.

LMK3H2104 has up to 4 differential outputs plus 2 LVCMOS outputs or up to 10 LVCMOS outputs. LMK3H2108 has up to 8 differential outputs or 16 LVCMOS outputs.

LMK3H2104 has one clock input and LMK3H2108 has three clock inputs. The clock inputs provide clock multiplexing and buffering ability. Each output bank can independently select any clock source.

The GPI and GPIO pins provide additional control flexibility. These pins can be configured as individual OE, grouped OE, I2C address selection, OTP page selection, PWRGD/PWRDN#, status output and other functions.

The device supports one-time programmable (OTP) non-volatile memory which can be customized and factory preprogrammed.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet LMK3H2104 and LMK3H2108 4- or 8-Output PCIe Gen 1-6 Compliant Low jitter General Purpose BAW Clock Generator datasheet (Rev. A) PDF | HTML Oct 30, 2025
* User guide LMK3H2104A01 Register Map PDF | HTML Jan 22, 2026
* User guide LMK3H2104A0E Register Map PDF | HTML Jan 22, 2026
* User guide LMK3H2104A09 Register Map PDF | HTML Jan 22, 2026
* User guide LMK3H2104A0D Register Map PDF | HTML Jan 22, 2026
* User guide LMK3H2104A10 Register Map PDF | HTML Jan 21, 2026
User guide LMK3H2104A00 Configuration Guide PDF | HTML Sep 14, 2026
User guide LMK3H2104A0E Configuration Guide PDF | HTML Jan 22, 2026
User guide LMK3H2104(L) Configuration Addendum PDF | HTML Jan 22, 2026
User guide LMK3H2104A09 Configuration Guide PDF | HTML Jan 22, 2026
User guide LMK3H2104x02 Register Map PDF | HTML Jan 22, 2026
User guide LMK3H2104A01 Configuration Guide PDF | HTML Jan 22, 2026
User guide LMK3H2104 Register Map PDF | HTML Aug 21, 2025
Certificate LMK3H2104EVM EU Declaration of Conformity (DoC) Jul 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

TICSPRO2-GUI — Programming sequence generation and EVM programming tool for clocking devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware
Simulation model

LMK3H210X IBIS Model

SNAM304.ZIP (291 KB) - IBIS model
Supported products & hardware
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos