LOG305DRVR

ACTIVE

Low power, 95dB dynamic range, logarithmic detector | DRV | 6 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LOG305

  • Input Range: 18µVRMS to 1VRMS
  • Temperature: –40°C to +125°C
  • Dynamic range: 95dB
  • Log conformance error (LCE) = ±2dB
  • Signal detection from 200kHz to 100MHz
  • Quiescent current: 1.5mA max across temperature
  • Supply: 2.7V to 5.25V
  • Integrated Op Amp for buffering / gain adjustment

Description for the LOG305

The LOG305 is a Log Detector / RSSI Detector with very low power consumption. This device supports an input frequency from 200kHz to 100MHz and a typical dynamic range of 95dB. The LOG305 can support beyond these frequencies at reduced sensitivity. The LOG305 is intended for use in applications that require a wide dynamic range of voltage and signal measurement. This device supports single ended input and unipolar or bipolar supplies.

The LOG305 is available in a 6-pin DRV package. The LOG305 is operational from a 2.7V to 5.25V supply and over the full ambient temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more