LSF0204DRUTR

ACTIVE

4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push-Pull | RUT | 12 | -40 to 125

ACTIVE Custom reel may be available
Same as: LSF0204DRUTR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RUT) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LSF0204D

  • Provides bidirectional voltage translation with no direction terminal
  • Supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30-pF capacitor load and up to 40-MHz up/down translation at 50-pF capacitor load
  • Supports Ioff, partial power-down mode (refer to Feature Description)
  • Allows bidirectional voltage level translation between
    • 0.8 V ↔ 1.8, 2.5, 3.3, 5 V
    • 1.2 V ↔ 1.8, 2.5, 3.3, 5 V
    • 1.8 V ↔ 2.5, 3.3, 5 V
    • 2.5 V ↔ 3.3, 5 V
    • 3.3 V ↔ 5 V
  • Low standby current
  • 5 V Tolerance I/O port to support TTL
  • Low Ron provides less signal distortion
  • High-impedance I/O terminals for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance exceeds 100 mA per JESD17
  • –40°C to 125°C operating temperature range
  • ESD performance tested per JESD 22
    • 2000-V human-body model (A114-B, Class II)
    • 200-V machine model (A115-A)
    • 1000-V charged-device model (C101)

Description for the LSF0204D

The LSF family consists of bidirectional voltage level translators that operate from 0.8 V to 4.5 V (Vref_A) and 1.8 V to 5.5 V (Vref_B). This range allows for bidirectional voltage translations between 0.8 V and 5.0 V without the need for a direction terminal in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100 MHz for open-drain systems that utilize a 15-pF capacitance and 165-Ω pull-up resistor.

When the An or Bn port is LOW, the switch is in the ON-state and a low resistance connection exists between the An and Bn ports. The low Ron of the switch allows connections to be made with minimal propagation delay and signal distortion. The voltage on the A or B side will be limited to Vref_A and can be pulled up to any level between Vref_A and 5 V. This functionality allows a seamless translation between higher and lower voltages selected by the user without the need for directional control.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more