Configurable & programmable logic ICs
Drive product differentiation and value with customizable and programmable logic solutions
Our Configurable and programmable logic ICs provide customization options to further differentiate your products. TI Programmable logic devices (PLD), configurable gates, and monostable vibrators (one-shot) can enable additional features that might not have been previously possible without numerous discrete devices. These devices are easy to program and can simplify your designs by reducing the number of components and PCB space needed by over 90%.
Browse by category
New products
Pulse & delay generators
3ch falling-edge triggered delay generator with 100ms delay time
Approx. price (USD) 1ku | 0.27
Programmable logic devices (PLD)
Programmable logic device with 18-GPIO and selectable I²C/SPI
Approx. price (USD) 1ku | 0.59
Configurable gates
Ultra-configurable multifunction 3ch gate with 3-state outputs
Approx. price (USD) 1ku | 0.218
Pulse & delay generators
Single retriggerable monostable multivibrator
Approx. price (USD) 1ku | 0.25
Configurable gates
Automotive ultra-configurable 3-channel multifunction gate with 3-state outputs
Approx. price (USD) 1ku | 0.257
Programmable logic devices (PLD)
Automotive programmable logic device with six general purpose input or outputs (GPIOs)
Approx. price (USD) 1ku | 0.258