MAX208

ACTIVE

Product details

Drivers per package 4 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
Drivers per package 4 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm) SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm)
  • ESD Protection for RS-232 I/O Pins
    • ±15-kV Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of
    TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Four Drivers and Four Receivers
  • Operates up to 120 kbit/s
  • External Capacitors: 4 × 0.1 µF
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

  • ESD Protection for RS-232 I/O Pins
    • ±15-kV Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of
    TIA/EIA-232-F and ITU v.28 Standards
  • Operates at 5-V VCC Supply
  • Four Drivers and Four Receivers
  • Operates up to 120 kbit/s
  • External Capacitors: 4 × 0.1 µF
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

The MAX208 device consists of four line drivers, four line receivers, and a dual charge-pump circuit with ±15-kV HBM ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

The MAX208 device consists of four line drivers, four line receivers, and a dual charge-pump circuit with ±15-kV HBM ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TRS208 ACTIVE 5-V quad channel 120kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV ESD protection SSOP package available

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection datasheet (Rev. C) Aug 18, 2009

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​