MSP430FR2000IPW16

ACTIVE

16 MHz MCU with 0.5KB FRAM, 0.5KB SRAM, comparator, UART/SPI, timer | PW | 16 | -40 to 85

Same as: MSP430FR2000IPW16.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2000IPW16R ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the MSP430FR2000

  • Embedded microcontroller
    • 16-bit RISC architecture up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS specifications)
  • Optimized low-power modes (at 3 V)
    • Active mode: 120 µA/MHz
    • Standby
      • LPM3.5 with VLO: 1 µA
      • Real-time clock (RTC) counter (LPM3.5 with 32768-Hz crystal): 1 µA
    • Shutdown (LPM4.5): 34 nA without SVS
  • High-performance analog
    • 8-channel 10-bit analog-to-digital converter (ADC)
      • Integrated temperature sensor
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
    • Enhanced comparator (eCOMP)
      • Integrated 6-bit DAC as reference voltage
      • Programmable hysteresis
      • Configurable high-power and low-power modes
  • Low-power ferroelectric RAM (FRAM)
    • Up to 3.75KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Intelligent digital peripherals
    • One 16-bit timer with three capture/compare registers (Timer_B3)
    • One 16-bit counter-only RTC counter
    • 16-bit cyclic redundancy checker (CRC)
  • Enhanced serial communications
    • Enhanced USCI A (eUSCI_A) supports UART, IrDA, and SPI
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency-locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very-low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • 12 I/Os on 16-pin package
    • 8 interrupt pins (4 pins of P1 and 4 pins of P2) can wake MCU from LPMs
    • All I/Os are capacitive touch I/Os
  • Development tools and software (also see Tools and Software)
  • Family members (also see Device Comparison)
    • MSP430FR2111: 3.75KB of program FRAM, 1KB of RAM
    • MSP430FR2110: 2KB of program FRAM, 1KB of RAM
    • MSP430FR2100: 1KB of program FRAM, 512 bytes of RAM
    • MSP430FR2000: 0.5KB of program FRAM, 512 bytes of RAM
  • Package options
    • 16-pin: TSSOP (PW16)
    • 24-pin: VQFN (RLL)

Description for the MSP430FR2000

MSP430FR2000 and MSP430FR21xx devices are part of the MSP430™ microcontroller (MCU) value line sensing portfolio. This ultra-low-power, low-cost MCU family offers memory sizes from 0.5KB to 4KB of FRAM unified memory with several package options including a small 3-mm×3-mm VQFN package. The architecture, FRAM, and integrated peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable, battery-powered sensing applications. MSP430FR2000 and MSP430FR21xx devices offer a migration path for 8-bit designs to gain additional features and functionality from peripheral integration and the data-logging and low-power benefits of FRAM. Additionally, existing designs using MSP430G2x MCUs can migrate to the MSP430FR2000 and MSP430F21xx family to increase performance and get the benefits of FRAM.

The MSP430FR2000 and MSP430FR21xx MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) also allows the device to wake up from low-power modes to active mode typically in less than 10 µs. The feature set of this MCU meets the needs of applications ranging from appliance battery packs and battery monitoring to smoke detectors and fitness accessories.

The MSP ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR2000 and MSP430FR21x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-EXP430FR2311 and MSP430FR4133 LaunchPad™ development kit and the MSP‑TS430PW20 20-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. MSP430 MCUs are also supported by extensive online collateral, such as our housekeeping example series, MSP Academy training, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2000IPW16R ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more