ONET1151M

OBSOLETE

Product details

Type Laser driver Data rate (max) (Mbps) 11350 Features 2-wire digital interface control, Adjustable rise and fall times, Cross-point control, Input equalizer, Output polarity select Supply current (typ) (µA) 100000 Imod (A) 1.5Vpp SE Supply current (max) (µA) 100000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
Type Laser driver Data rate (max) (Mbps) 11350 Features 2-wire digital interface control, Adjustable rise and fall times, Cross-point control, Input equalizer, Output polarity select Supply current (typ) (µA) 100000 Imod (A) 1.5Vpp SE Supply current (max) (µA) 100000 Deterministic jitter (typ) (ps) 5 Operating temperature range (°C) -40 to 100
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • 1.5-VPP Single-Ended Output Voltage into a 50-Ω Load
  • Programmable Input Equalizer
  • Output Pre-emphasis
  • Adjustable Rise and Fall Times
  • Cross-Point Control
  • Output Polarity Select
  • 2-Wire Digital Interface
  • Single 3.3-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 3-mm x 3-mm 16-Pin RoHS Compliant QFN Package
  • 1.5-VPP Single-Ended Output Voltage into a 50-Ω Load
  • Programmable Input Equalizer
  • Output Pre-emphasis
  • Adjustable Rise and Fall Times
  • Cross-Point Control
  • Output Polarity Select
  • 2-Wire Digital Interface
  • Single 3.3-V Supply
  • –40°C to 100°C Operation
  • Surface Mount 3-mm x 3-mm 16-Pin RoHS Compliant QFN Package

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.

The ONET1151M is a high-speed, 3.3-V modulator driver designed to modulate a differentially driven Mach Zehnder Modulator at data rates from 1 Gbps up to 11.35 Gbps.

The output amplitude can be controlled with an externally applied voltage. A 2-wire serial interface allows digital control of the equalizer, output pre-emphasis, eye crossing point, rise and fall times, and the amplitude, eliminating the need for external components. Output waveform control, in the form of pre-emphasis, cross-point adjustment and rise and fall time adjustment are available to improve the optical eye mask margin.

An optional input equalizer with 10 dB of boost at 5 GHz can be used for equalization of up to 300-mm (12 in.) of microstrip or stripline transmission line on FR4 printed circuit boards.

The modulator driver is characterized for operation from –40°C to 100°C case temperature and is available in a small footprint 3-mm × 3-mm 16-pin RoHS compliant QFN package.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 11.35Gbps Differential Modulator Driver with Output Waveform Shaping datasheet Sep 12, 2012

Ordering & quality