OPA4872ID

ACTIVE

12V, 500MHz high-speed op amp with 4:1 high-speed multiplexer | D | 14 | -40 to 85

Same as: OPA4872ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LMH6574MAX/NOPB ACTIVE 500MHz high-speed op amp with 4:1 high-speed multiplexer | D | 14 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA4872IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA4872 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA4872

  • 500MHz SMALL-SIGNAL BANDWIDTH
  • 500MHz, 2VPP BANDWIDTH
  • 0.1dB GAIN FLATNESS to 120MHz
  • 10ns CHANNEL SWITCHING TIME
  • LOW SWITCHING GLITCH: 40mVPP
  • 2300V/µs SLEW RATE
  • 0.035%/0.005° DIFFERENTIAL GAIN, PHASE
  • QUIESCENT CURRENT = 10.6mA
  • 1.1mA QUIESCENT CURRENT IN SHUTDOWN MODE
  • 88dB OFF ISOLATION IN DISABLE OR SHUTDOWN (10MHz)
  • APPLICATIONS
    • VIDEO ROUTER
    • LCD AND PLASMA DISPLAY
    • HIGH SPEED PGA
    • DROP-IN UPGRADE TO AD8174

    All trademarks are the property of their respective owners.

    Description for the OPA4872

    The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500MHz large-signal bandwidth (2VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1dB gain flatness to greater than 120MHz.

    System power may be optimized using the chip enable feature for the OPA4872. Taking the chip enable (EN) line high powers down the OPA4872 to less than 3.4mA total supply current. Further power reduction to 1.1mA quiescent current can be achieved by bringing the shutdown (SD) line high. Muxing multiple OPA4872s outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs.

    • Inventory:
      Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Pricing

    Qty Price
    —
    —
    —
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    OPA4872IDR ACTIVE Custom reel may be available
    Package qty | Carrier 2,500 | LARGE T&R
    Inventory
    Out of stock
    Not available
    Qty | Price 1ku | — — — +
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more