OPA653IDBVR

ACTIVE

500MHz, Fixed Gain of +2V/V, JFET input amplifier | DBV | 5 | -40 to 85

ACTIVE Custom reel may be available
Same as: OPA653IDBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA817DTKR ACTIVE 800MHz, high-precision unity-gain-stable FET-input e-trim™ operational amplifier | DTK | 8 | -40 to 105

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA653IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA653 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA653

  • HIGH BANDWIDTH: 500 MHz (G = +2 V/V)
  • HIGH SLEW RATE: 2675 V/µs (4-V Step)
  • EXCELLENT THD: –71dBc at 10 MHz
  • LOW INPUT VOLTAGE NOISE: 6.1 nV/√Hz
  • FAST OVERDRIVE RECOVERY: 8 ns
  • FAST SETTLING TIME (1% 4-V Step): 7.9 ns
  • LOW INPUT OFFSET VOLTAGE: ±1 mV
  • LOW INPUT BIAS CURRENT: ±10 pA
  • HIGH INPUT IMPEDANCE: 1012 ||2.5 pF
  • INTERNAL GAIN SETTING RESISTORS:
    G = +2 V/V or G = –1 V/V
  • HIGH OUTPUT CURRENT: 70 mA
  • APPLICATIONS
    • TEST AND MEASUREMENT FRONT-END
    • HIGH-INPUT IMPEDANCE PROBES
    • DATA ACQUISITION CARDS
    • OSCILLOSCOPE INPUT
    • ADC INPUT AMPLIFIER

All trademarks are the property of their respective owners.

Description for the OPA653

The OPA653 combines a very wideband voltage-feedback operational amplifier with a JFET-input stage with internal gain setting resistors to achieve an ultra-high, dynamic-range amplifier for fixed gain of +2-V/V or –1-V/V applications.

The 500-MHz wide gain of +2-V/V bandwidth is complemented by a very high 2675-V/µs slew rate and fast settling time that make it ideal for time-domain and pulse-oriented applications.

Excellent –72-dBc THD distortion performance at 10 MHz makes the OPA653 an excellent choice for frequency-domain and FFT analysis applications.

Additionally, with the low 6.1-nV/√Hz voltage noise, low bias current, and high impedance JFET input, it supports very low noise, wideband, high input impedance applications. Examples include high-impedance probes, data acquisition cards, and oscilloscope front-ends.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA653IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more