Top

Product details

Parameters

Number of channels (#) 1 GBW (Typ) (MHz) 8000 Total supply voltage (Max) (+5V=5, +/-5V=10) 5.25 Total supply voltage (Min) (+5V=5, +/-5V=10) 3.3 Vos (offset voltage @ 25 C) (Max) (mV) 2.5 Rail-to-rail No Features Shutdown, Decompensated BW @ Acl (MHz) 2500 Operating temperature range (C) -40 to 125 open-in-new Find other Transimpedance amplifiers

Package | Pins | Size

WSON (DSG) 8 4 mm² 2 x 2 open-in-new Find other Transimpedance amplifiers

Features

  • High Gain Bandwidth Product: 8 GHz
  • Decompensated, Gain ≥ 7 V/V (Stable)
  • Low Input Voltage Noise: 0.98 nV/√Hz
  • Slew Rate: 2750 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 0.4 V from Positive Supply
    • 1.1 V from Negative Supply
  • 3 VPP Total Output Swing
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 17.8 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40 to +125°C

All trademarks are the property of their respective owners.

open-in-new Find other Transimpedance amplifiers

Description

The OPA855 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 8-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains of up to tens of kΩs.

The graph below shows the bandwidth and noise performance of the OPA855 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from dc to the calculated frequency, f, on the left-hand scale. The OPA855 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA855 is optimized to operate in optical time-of-flight (ToF) systems where the OPA855 is used with time-to-digital converters, such as the TDC7201. Use the OPA855 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541 or LMH5401.

 

 

open-in-new Find other Transimpedance amplifiers
Download
Similar products you might be interested in
open-in-new Compare products
Similar but not functionally equivalent to the compared device:
NEW LMH32401 ACTIVE Programmable gain, differential output high-speed transimpedance amplifier This device has an integrated TIA with differential outputs for LiDAR applications

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 17
Type Title Date
* Datasheet OPA855 8-GHz Gain Bandwidth Product, Gain of 7-V/V Stable, Bipolar Input Amplifier datasheet (Rev. A) Oct. 22, 2018
White papers An Introduction to Automotive LIDAR (Rev. A) May 21, 2020
Application notes Time of Flight and LIDAR - Optical Front End Design Feb. 04, 2020
Application notes Maximizing the dynamic range of analog fronts ends having a transimpedance amp Jun. 14, 2019
Application notes Easily improve the performance of analog circuits with decompensated amplifiers (Rev. A) May 21, 2019
Application notes Transimpedance amplifier circuit. (Rev. A) Feb. 01, 2019
User guides DEM-OPA-WSON8-EVM User's Guide Sep. 07, 2018
User guides OPA855DSGEVM User's Guide Jul. 16, 2018
Technical articles What you need to know about transimpedance amplifiers – part 2 Sep. 01, 2016
Technical articles What you need to know about transimpedance amplifiers – part 1 May 06, 2016
Technical articles SPICE it up: How to extract the input capacitance of an op amp (part 3) Mar. 21, 2016
Application notes AN-1604 Decompensated Operational Amplifiers (Rev. B) May 01, 2013
Application notes AN-1803 Design Considerations for a Transimpedance Amplifier (Rev. A) May 01, 2013
Application notes Transimpedance Considerations for High-Speed Operational Amplifiers Nov. 22, 2009
Application notes Compensate Transimpedance Amplifiers Intuitively (Rev. A) Mar. 30, 2005
Application notes Using a decompensated op amp for improved performance Mar. 11, 2005
Application notes Noise Analysis for High Speed Op Amps (Rev. A) Jan. 17, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
25
Description
The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.
Features
  • Configured for split supply operation and modified for single supply 
  • Configurable for inverting and non-inverting gain configurations 
  • Includes connections for termination resistors to match to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs use standard SMA connector footprints
EVALUATION BOARDS Download
document-generic User guide
99
Description
The OPA855DSG EVM is an evaluation module for the single OPA855 in the DSG (8-pin WSON) package.  The OPA855DSG EVM is designed to quickly demonstrate the functionality and versatility of the amplifier.  The EVM is ready to connect to power, signal source, and test instruments through the (...)
Features
  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 7 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

Design tools & simulation

SIMULATION MODELS Download
SBOMAP6B.ZIP (14 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SBOMAP7C.TSC (167 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBOMB43C.ZIP (15 KB) - PSpice Model
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide

CAD/CAE symbols

Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos