PCM1809IRTER

ACTIVE

Stereo-channel 32-bit 192kHz audio ADC with 102dB SNR and no external AC-coupling capacitors | RTE | 20 | -40 to 105

ACTIVE Custom reel may be available
Same as: PCM1809IRTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 20
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the PCM1809

  • Stereo low power ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential and single-ended input performance:
    • PCM1809 dynamic range:
      • Differential Input: 104dB
      • Single-ended Input: 102dB
    • THD+N: –95 dB
  • 2-VRMS differential full-scale input
  • Direct Coupling
    • Wide Input Common Mode support
    • AC/DC Coupling support
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Controller or target interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate

Description for the PCM1809

The PCM1809 is a low power audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports single-ended and differential line and microphone inputs with a 2VRMS full-scale differential signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1809 supports Controller and target mode selection for the audio bus interface operation. These integrated features, along with the ability to be powered from a single supply of 3.3V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in microphone recording applications.

The PCM1809 is specified from –40°C to +105°C, and is offered in a 20-pin WQFN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more