SN55107A

ACTIVE

Product details

Protocols Military Rating Military Operating temperature range (°C) -55 to 125
Protocols Military Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • High Speed
  • Standard Supply Voltage
  • Dual Channels
  • High Common-Mode Rejection Ratio
  • High Input Impedance
  • High Input Sensitivity
  • Differential Common-Mode Input Voltage Range of ±3 V
  • Strobe Inputs for Receiver Selection
  • Gate Inputs for Logic Versatility
  • TTL Drive Capability
  • High dc Noise Margin
  • Totem-Pole Outputs
  • B Version Has Diode-Protected Input for Power-Off Condition

  • High Speed
  • Standard Supply Voltage
  • Dual Channels
  • High Common-Mode Rejection Ratio
  • High Input Impedance
  • High Input Sensitivity
  • Differential Common-Mode Input Voltage Range of ±3 V
  • Strobe Inputs for Receiver Selection
  • Gate Inputs for Logic Versatility
  • TTL Drive Capability
  • High dc Noise Margin
  • Totem-Pole Outputs
  • B Version Has Diode-Protected Input for Power-Off Condition

These circuits are TTL-compatible, high-speed line receivers. Each is a monolithic dual circuit featuring two independent channels. They are designed for general use, as well as for such specific applications as data comparators and balanced, unbalanced, and party-line transmission systems. These devices are unilaterally interchangeable with and are replacements for the SN55107, SN75107, and SN75108, but offer diode-clamped strobe inputs to simplify circuit design.

The essential difference between the A and B versions can be seen in the schematics. Input-protection diodes are in series with the collectors of the differential-input transistors of the B versions. These diodes are useful in certain party-line systems that have multiple VCC+ power supplies and can be operated with some of the VCC+ supplies turned off. In such a system, if a supply is turned off and allowed to go to ground, the equivalent input circuit connected to that supply would be as follows:

This would be a problem in specific systems that might have the transmission lines biased to some potential greater than 1.4 V.

The SN55107A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75107A, SN75107B, and SN75108A are characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

These circuits are TTL-compatible, high-speed line receivers. Each is a monolithic dual circuit featuring two independent channels. They are designed for general use, as well as for such specific applications as data comparators and balanced, unbalanced, and party-line transmission systems. These devices are unilaterally interchangeable with and are replacements for the SN55107, SN75107, and SN75108, but offer diode-clamped strobe inputs to simplify circuit design.

The essential difference between the A and B versions can be seen in the schematics. Input-protection diodes are in series with the collectors of the differential-input transistors of the B versions. These diodes are useful in certain party-line systems that have multiple VCC+ power supplies and can be operated with some of the VCC+ supplies turned off. In such a system, if a supply is turned off and allowed to go to ground, the equivalent input circuit connected to that supply would be as follows:

This would be a problem in specific systems that might have the transmission lines biased to some potential greater than 1.4 V.

The SN55107A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75107A, SN75107B, and SN75108A are characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Catalog version

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Dual Line Receivers datasheet (Rev. D) Apr 13, 1998
* SMD SN55107A SMD 5962-96903 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​