SN65LVCP402

ACTIVE

Product details

Function Crosspoint Protocols CML, VML Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 4250 Input signal CML, VML Output signal VML Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, VML Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 4250 Input signal CML, VML Output signal VML Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Up to 4.25 Gbps Operation
  • Non-blocking Architecture Allows Each Output to be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Receive Equalization
  • Available Packaging 24 Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-STATE Outputs
  • Low Power: 290 mW (typ)
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom
    • XAUI 802.3ae Protocol Backplane Redundancy

  • Up to 4.25 Gbps Operation
  • Non-blocking Architecture Allows Each Output to be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Receive Equalization
  • Available Packaging 24 Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-STATE Outputs
  • Low Power: 290 mW (typ)
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom
    • XAUI 802.3ae Protocol Backplane Redundancy

The SN65LVCP402 is a 2x2 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP402 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP402 is characterized for operation from -40°C to 85°C.

The SN65LVCP402 is a 2x2 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP402 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP402 is characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN65LVCP202 ACTIVE 2.5-Gbps 2x2 crosspoint switch 2500 Mbps crosspoint switch

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Gbps 2 x 2 Crosspoint Switch datasheet (Rev. A) Jan 27, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos