SN65LVDS18

ACTIVE

Product details

Function Buffer, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 2000 Input signal Single-ended Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 2000 Input signal Single-ended Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DRF) 8 4 mm² (2 mm × 2 mm)
  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Clock Rates to 1 GHz
    • 250-ps Output Transition Times
    • 0.12 ps Typical Intrinsic Phase Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm x 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Clock Signal Amplification

  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Clock Rates to 1 GHz
    • 250-ps Output Transition Times
    • 0.12 ps Typical Intrinsic Phase Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm x 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Clock Signal Amplification

These four devices are high frequency oscillator gain stages supporting both LVPECL or LVDS on the high gain outputs in 3.3-V or 2.5-V systems. Additionally, provides the option of both single-ended input (PECL levels on the SN65LVx18) and fully differential inputs on the SN65LVx19.

The SN65LVx18 provides the user a Gain Control (GC) for controlling the Q output from 300 mV to 860 mV either by leaving it open (NC), grounded, or tied to VCC. (When left open, the Q output defaults to 575 mV.) The Q on the SN65LVx19 defaults to 575 mV as well.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

These four devices are high frequency oscillator gain stages supporting both LVPECL or LVDS on the high gain outputs in 3.3-V or 2.5-V systems. Additionally, provides the option of both single-ended input (PECL levels on the SN65LVx18) and fully differential inputs on the SN65LVx19.

The SN65LVx18 provides the user a Gain Control (GC) for controlling the Q output from 300 mV to 860 mV either by leaving it open (NC), grounded, or tied to VCC. (When left open, the Q output defaults to 575 mV.) The Q on the SN65LVx19 defaults to 575 mV as well.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65LVDS17 ACTIVE 2.5-V/3.3-V oscillator gain stage/buffer with enable Higher signaling rate (4000Mbps)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 2.5-V/3.3-V Oscillator Gain Stage/Buffers datasheet (Rev. B) Nov 18, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS18 with Gain Control GC tied to GND IBIS Model

SLLC238.ZIP (12 KB) - IBIS model
Supported products & hardware
Simulation model

SN65LVDS18 with Gain Control GC tied to NC IBIS Model

SLLC239.ZIP (11 KB) - IBIS model
Supported products & hardware
Simulation model

SN65LVDS18 with Gain Control GC tied to VCC IBIS Model

SLLC240.ZIP (12 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos