Packaging information
| Package | Pins VSSOP (DCU) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC2G53
- Available in the Texas Instruments
NanoFree™ Package - 1.65-V to 5.5-V VCC Operation
- High On-Off Output Voltage Ratio
- High Degree of Linearity
- High Speed, Typically 0.5 ns (VCC = 3 V,
CL = 50 pF) - Low ON-State Resistance, Typically 6.5 Ω
(VCC = 4.5 V) - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II
Description for the SN74LVC2G53
This single 2:1 analog multiplexer/demultiplexer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G53 device can handle both analog and digital signals. This device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.