SN75114

ACTIVE

Dual Differential Line Driver

Product details

Protocols TTL Rating Catalog Operating temperature range (°C) 0 to 70
Protocols TTL Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Choice of Open-Collector, Open-Emitter, or Totem-Pole Outputs
  • Single-Ended or Differential AND/NAND Outputs
  • Single 5-V Supply
  • Dual-Channel Operation
  • TTL Compatible
  • Short-Circuit Protection
  • High-Current Outputs
  • Triple inputs
  • Clamp Diodes at Inputs and Outputs
  • Designed for Use With SN55115 and SN75115 Differential Line Receivers
  • Designed to Be Interchangeable With National DS9614 Line Driver
  • Choice of Open-Collector, Open-Emitter, or Totem-Pole Outputs
  • Single-Ended or Differential AND/NAND Outputs
  • Single 5-V Supply
  • Dual-Channel Operation
  • TTL Compatible
  • Short-Circuit Protection
  • High-Current Outputs
  • Triple inputs
  • Clamp Diodes at Inputs and Outputs
  • Designed for Use With SN55115 and SN75115 Differential Line Receivers
  • Designed to Be Interchangeable With National DS9614 Line Driver

The SN55114 and SN75114 dual differential line drivers are designed to provide differential output signals with the high-current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The output stages are similar to TTL totem-pole outputs, but with the sink outputs, YS and ZS, and the corresponding active pullup terminals, YP and ZP, available on adjacent package pins. Since the output stages provide TTL-compatible output levels, these devices can also be used as TTL expanders or phase splitters.

The SN55114 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75114 is characterized for operation from 0°C to 70°C.

The SN55114 and SN75114 dual differential line drivers are designed to provide differential output signals with the high-current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The output stages are similar to TTL totem-pole outputs, but with the sink outputs, YS and ZS, and the corresponding active pullup terminals, YP and ZP, available on adjacent package pins. Since the output stages provide TTL-compatible output levels, these devices can also be used as TTL expanders or phase splitters.

The SN55114 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75114 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual Differential Line Drivers datasheet (Rev. C) Sep 17, 1998

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​