SN75ALS192

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -3 to 3 Number of nodes 32 Isolated No Supply current (max) (µA) 45000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 4 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -3 to 3 Number of nodes 32 Isolated No Supply current (max) (µA) 45000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Meets or Exceeds the Requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11
  • Designed to Operate up to 20 Mbaud
  • 3-State TTL Compatible
  • Single 5V Supply Operation
  • High Output Impedance in Power-Off Condition
  • Complementary Output-Enable Inputs
  • Improved Replacement for the AM26LS31
  • Meets or Exceeds the Requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11
  • Designed to Operate up to 20 Mbaud
  • 3-State TTL Compatible
  • Single 5V Supply Operation
  • High Output Impedance in Power-Off Condition
  • Complementary Output-Enable Inputs
  • Improved Replacement for the AM26LS31

The four differential line drivers are designed for data transmission over twisted-pair or parallel-wire transmission lines. They meet the requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendations V.11 and are compatible with 3-state TTL circuits. Advanced low-power Schottky technology provides high speed without the usual power penalties. Standby supply current is typically only 26mA, while typical propagation delay time is less than 10ns.

High-impedance inputs maintain low input currents, less than µA for a high level and less than 100µA for a low level. Complementary output-enable inputs (G and G) allow these devices to be enabled at either a high input level or low input level. The SN75ALS192 is capable of data rates in excess of 20 Mbit/s and is designed to operate with the SN75ALS193 quadruple line receiver.

The SN75ALS192 is characterized for operation from 0°C to 70°C.

The four differential line drivers are designed for data transmission over twisted-pair or parallel-wire transmission lines. They meet the requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendations V.11 and are compatible with 3-state TTL circuits. Advanced low-power Schottky technology provides high speed without the usual power penalties. Standby supply current is typically only 26mA, while typical propagation delay time is less than 10ns.

High-impedance inputs maintain low input currents, less than µA for a high level and less than 100µA for a low level. Complementary output-enable inputs (G and G) allow these devices to be enabled at either a high input level or low input level. The SN75ALS192 is capable of data rates in excess of 20 Mbit/s and is designed to operate with the SN75ALS193 quadruple line receiver.

The SN75ALS192 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN75ALS194 ACTIVE Quadruple Differential Line Driver Separate active-high enable inputs

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN75ALS192 Quadruple Differential Line Driver datasheet (Rev. E) PDF | HTML Mar 18, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos