SN75C185

ACTIVE

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10.7
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10.7
PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Single Chip With Easy Interface Between UART and Serial-Port Connector
  • Less Than 9-mW Power Consumption
  • Wide Driver Supply Voltage...4.5 V to
    13.2 V
  • Driver Output Slew Rate Limited to
    30 V/us Max
  • Receiver Input Hysteresis...1100 mV Typ
  • Push-Pull Receiver Outputs
  • On-Chip Receiver 1-us Noise Filter
  • Functionally Interchangeable With Texas Instruments SN75185
  • Operates Up to 120 kbit/s Over a 3-Meter Cable (See Application Information for Conditions)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Single Chip With Easy Interface Between UART and Serial-Port Connector
  • Less Than 9-mW Power Consumption
  • Wide Driver Supply Voltage...4.5 V to
    13.2 V
  • Driver Output Slew Rate Limited to
    30 V/us Max
  • Receiver Input Hysteresis...1100 mV Typ
  • Push-Pull Receiver Outputs
  • On-Chip Receiver 1-us Noise Filter
  • Functionally Interchangeable With Texas Instruments SN75185
  • Operates Up to 120 kbit/s Over a 3-Meter Cable (See Application Information for Conditions)

The SN75C185 is a low-power BiMOS device containing three independent drivers and five receivers that are used to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). Typically, the SN75C185 replaces one SN75188 and two SN75189 devices. This device conforms to TIA/EIA-232-F. The drivers and receivers of the SN75C185 are similar to those of the SN75C188 and SN75C189A, respectively. The drivers have a controlled output slew rate that is limited to a maximum of 30 V/us, and the receivers have filters that reject input noise pulses that are shorter than 1 us. Both these features eliminate the need for external components.

The SN75C185 uses the low-power BiMOS technology. In most applications, the receivers contained in this device interface to single inputs of peripheral devices such as ACEs, UARTS, or microprocessors. By using sampling, such peripheral devices usually are insensitive to the transition times of the input signals. If this is not the case, or for other uses, it is recommended that the SN75C185 receiver outputs be buffered by single Schmitt input gates or single gates of the HCMOS, ALS, or 74F logic families.

The SN75C185 is characterized for operation from 0°C to 70°C.

The SN75C185 is a low-power BiMOS device containing three independent drivers and five receivers that are used to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). Typically, the SN75C185 replaces one SN75188 and two SN75189 devices. This device conforms to TIA/EIA-232-F. The drivers and receivers of the SN75C185 are similar to those of the SN75C188 and SN75C189A, respectively. The drivers have a controlled output slew rate that is limited to a maximum of 30 V/us, and the receivers have filters that reject input noise pulses that are shorter than 1 us. Both these features eliminate the need for external components.

The SN75C185 uses the low-power BiMOS technology. In most applications, the receivers contained in this device interface to single inputs of peripheral devices such as ACEs, UARTS, or microprocessors. By using sampling, such peripheral devices usually are insensitive to the transition times of the input signals. If this is not the case, or for other uses, it is recommended that the SN75C185 receiver outputs be buffered by single Schmitt input gates or single gates of the HCMOS, ALS, or 74F logic families.

The SN75C185 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
SN75185 ACTIVE Multiple RS-232 Drivers And Receivers 10 kV ESD

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Low-Power Multiple Drivers And Receivers datasheet (Rev. F) Jan 26, 2000
Application note Interface Circuits for TIA/EIA-232-F (Rev. A) Sep 19, 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos