SN75DP118

ACTIVE

Product details

Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 2.7 Number of channels 1 Operating temperature range (°C) 0 to 85
Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 2.7 Number of channels 1 Operating temperature range (°C) 0 to 85
VQFN (RHH) 36 36 mm² (6 mm × 6 mm)
  • Supports Data Rates up to 2.7 Gbps
  • Supports Dual-Mode DisplayPort
  • Output Waveform Mimics Input Waveform Characteristics
  • Enhanced ESD: 12 KV on all pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 36 Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

  • Supports Data Rates up to 2.7 Gbps
  • Supports Dual-Mode DisplayPort
  • Output Waveform Mimics Input Waveform Characteristics
  • Enhanced ESD: 12 KV on all pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 36 Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

The SN75DP118 is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output. The output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. The SN75DP118 data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized.

In addition to the DisplayPort high speed signal lines, the SN75DP118 also supports the Hot Plug Detect (HPD) and Cable Adapter Detect (CAD) channels.

The SN75DP118 is characterized for operation over ambient air temperature of 0°C to 85°C.

The SN75DP118 is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output. The output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. The SN75DP118 data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized.

In addition to the DisplayPort high speed signal lines, the SN75DP118 also supports the Hot Plug Detect (HPD) and Cable Adapter Detect (CAD) channels.

The SN75DP118 is characterized for operation over ambient air temperature of 0°C to 85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Display Port 1:1 Buffer datasheet (Rev. B) Apr 14, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos