SN75DPHY440SS

ACTIVE

SN75DPHY440SS

ACTIVE

Product details

Type Retimer Protocols MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 1 Number of channels 4 Operating temperature range (°C) 0 to 70
Type Retimer Protocols MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 1 Number of channels 4 Operating temperature range (°C) 0 to 70
WQFN (RHR) 28 19.25 mm² (5.5 mm × 3.5 mm)
  • MIPI DPHY 1.1 specification compliant
  • Enables low-cost cable solutions
  • Supports up to 4 lanes at 1.5Gbps
    • CSI-2/DSI clock rates from 100MHz to 750MHz
  • Sub mW Power in shutdown state
  • MIPI DSI bidirectional LP mode supported
  • Supports for both ULPS and LP power states
  • Adjustable output voltage swing
  • Selectable TX pre-emphasis levels
  • Adjustable RX EQ to compensate for ISI loss
  • Configurable edge rate control
  • Dynamic data and clock skew compensation
  • ESD HBM protection: 3kV
  • Industrial temperature range: –40°C to 85°C (SN65DPHY440SS)
  • Commercial temperature range: 0°C to 70°C (SN75DPHY440SS)
  • Available in single 1.8V supply
  • MIPI DPHY 1.1 specification compliant
  • Enables low-cost cable solutions
  • Supports up to 4 lanes at 1.5Gbps
    • CSI-2/DSI clock rates from 100MHz to 750MHz
  • Sub mW Power in shutdown state
  • MIPI DSI bidirectional LP mode supported
  • Supports for both ULPS and LP power states
  • Adjustable output voltage swing
  • Selectable TX pre-emphasis levels
  • Adjustable RX EQ to compensate for ISI loss
  • Configurable edge rate control
  • Dynamic data and clock skew compensation
  • ESD HBM protection: 3kV
  • Industrial temperature range: –40°C to 85°C (SN65DPHY440SS)
  • Commercial temperature range: 0°C to 70°C (SN75DPHY440SS)
  • Available in single 1.8V supply

The DPHY440 is a 1-lane to 4-lane and clock MIPI DPHY retimer that regenerates the DPHY signaling. The device complies with MIPI DPHY 1.1 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at datarates of up to 1.5Gbps.

The device compensates for PCB, connector, and cable related frequency loss and switching related loss to provide the optimum electrical performance from a CSI-2/DSI source to sink. The DPHY440 DPHY inputs feature configurable equalizers.

The output pins automatically compensate for uneven skew between clock and data lanes received on the inputs ports of the device. The DPHY440 output voltage swing and edge rate can be adjusted by changing the state of the VSADJ_CFG0 pin and ERC pin, respectively.

The DPHY440 is optimized for mobile applications, and contains activity detection circuitry on the DPHY Link interface that can transition into a lower power mode when in ULPS and LP states.

The SN65DPHY440SS is characterized for an industrial temperature range from –40°C to 85°C while SN75DPHY440SS is characterized for commercial temperature range from 0°C to 70°C.

The DPHY440 is a 1-lane to 4-lane and clock MIPI DPHY retimer that regenerates the DPHY signaling. The device complies with MIPI DPHY 1.1 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at datarates of up to 1.5Gbps.

The device compensates for PCB, connector, and cable related frequency loss and switching related loss to provide the optimum electrical performance from a CSI-2/DSI source to sink. The DPHY440 DPHY inputs feature configurable equalizers.

The output pins automatically compensate for uneven skew between clock and data lanes received on the inputs ports of the device. The DPHY440 output voltage swing and edge rate can be adjusted by changing the state of the VSADJ_CFG0 pin and ERC pin, respectively.

The DPHY440 is optimized for mobile applications, and contains activity detection circuitry on the DPHY Link interface that can transition into a lower power mode when in ULPS and LP states.

The SN65DPHY440SS is characterized for an industrial temperature range from –40°C to 85°C while SN75DPHY440SS is characterized for commercial temperature range from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx5DPHY440SS MIPI® CSI-2/DSI DPHY Retimer datasheet (Rev. D) PDF | HTML Oct 28, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DPHY440SSRHREVM — DPHY440SSRHR DPHY Retimer Evalulation Module With SAMTEC Connectors

The DPHY440SSRHREVM is designed to evaluate SN65DPHY440SSRHR device.  The EVM has two SAMTEC connectors which provide a means to route DSI or CSI-2 data and clock into and out of the DPHY440.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN65DPHY440SS S-Parameter Model.

SLLC453.ZIP (1934 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RHR) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos