SN75LVDS86A

ACTIVE

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
TSSOP (DGG) 48 101.25 mm² (12.5 mm × 8.1 mm)
  • 3:21 Data Channel Expansion at up to 178.5 Mbytes/s Throughput
  • Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
  • Three Data Channels and Clock Low-Voltage Differential Channels In and 21 Data and Clock Low-Voltage TTL Channels Out
  • Operates From a Single 3.3-V Supply
  • Tolerates 4-kV HBM ESD
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
  • Consumes Less Than 1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range of 31 MHz to 68 MHz
  • No External Components Required for PLL
  • Inputs Meet or Exceed the Standard Requirements of ANSI EIA/TIA-644 Standard
  • Improved Replacement for the DS90C364 and SN75LVDS86
  • Improved Jitter Tolerance
  • See SN65LVDS86A-Q1 Data Sheet for Information About the Automotive Qualified Version

FlatLink is a trademark of Texas Instruments Incorporated.

  • 3:21 Data Channel Expansion at up to 178.5 Mbytes/s Throughput
  • Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
  • Three Data Channels and Clock Low-Voltage Differential Channels In and 21 Data and Clock Low-Voltage TTL Channels Out
  • Operates From a Single 3.3-V Supply
  • Tolerates 4-kV HBM ESD
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
  • Consumes Less Than 1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range of 31 MHz to 68 MHz
  • No External Components Required for PLL
  • Inputs Meet or Exceed the Standard Requirements of ANSI EIA/TIA-644 Standard
  • Improved Replacement for the DS90C364 and SN75LVDS86
  • Improved Jitter Tolerance
  • See SN65LVDS86A-Q1 Data Sheet for Information About the Automotive Qualified Version

FlatLink is a trademark of Texas Instruments Incorporated.

The SN65LVDS86A/SN75LVDS86A FlatLink. receiver contains three serial-in 7-bit parallel-out shift registers and four low-voltage differential signaling (LVDS) line receivers in a single integrated circuit. These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, ’83, ’84, or ’85, over four balanced-pair conductors and expansion to 21 bits of single-ended low-voltage LVTTL synchronous data at a lower transfer rate.

When receiving, the high-speed LVDS data is received and loaded into registers at seven times the LVDS input clock (CLKIN) rate. The data is then unloaded to a 21-bit-wide LVTTL parallel bus at the CLKIN rate. The ’LVDS86A presents valid data on the falling edge of the output clock (CLKOUT).

The ’LVDS86A requires only four line-termination resistors for the differential inputs and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS receivers for lower power consumption. A low level on this signal clears all internal registers to a low level.

The SN75LVDS86A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS86A is characterized for operation over the full Automotive temperature range of –40°C to 125°C.

The SN65LVDS86A/SN75LVDS86A FlatLink. receiver contains three serial-in 7-bit parallel-out shift registers and four low-voltage differential signaling (LVDS) line receivers in a single integrated circuit. These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, ’83, ’84, or ’85, over four balanced-pair conductors and expansion to 21 bits of single-ended low-voltage LVTTL synchronous data at a lower transfer rate.

When receiving, the high-speed LVDS data is received and loaded into registers at seven times the LVDS input clock (CLKIN) rate. The data is then unloaded to a 21-bit-wide LVTTL parallel bus at the CLKIN rate. The ’LVDS86A presents valid data on the falling edge of the output clock (CLKOUT).

The ’LVDS86A requires only four line-termination resistors for the differential inputs and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS receivers for lower power consumption. A low level on this signal clears all internal registers to a low level.

The SN75LVDS86A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS86A is characterized for operation over the full Automotive temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet Flatlink (TM) Receiver datasheet (Rev. D) Nov 28, 2007
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs Nov 9, 2018
Application note FlatLink™ Data Transmission System Using SN75LVDS83B/SN75LVDS82/SN75LVDS86A Feb 2, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN75LVDS86A IBIS Model

SLLC108.ZIP (6 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos