TAS5721DCA

ACTIVE

10-W stereo, 8- to 26.4-V, digital input, open loop Class-D audio amplifier w/ 2.1 support & HP | DCA | 48 | 0 to 85

Same as: TAS5721DCA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5721DCAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCA) | 48
Operating temperature range (°C) 0 to 85
Package qty | Carrier 40 | TUBE

Features for the TAS5721

  • Audio Input/Output
    • 10 W x 2 into 8 Ω With PVDD = 24 V
    • 8 W × 2 + 12 W × 1 into 8 Ω With PVDD = 24 V
    • Supports 2.0, Single Device 2.1, and Mono Modes
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
    • Integrated DirectPath™ Headphone Amplifier and 2 VRMS Line Driver
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute in 0.5 dB Steps
    • Separate Dynamic Range Control for Satellite and Sub Channels
    • 21 Programmable Biquads for Speaker EQ
    • Programmable Two-Band Dynamic Range Control
    • Support for 3D Effects
  • General Features
    • I2C™ Serial Control Interface Operational Without MCLK
    • Configurable I2C Address (0x34 or 0x36)
    • Automatic Sample Rate Detection
    • Thermal and Short-Circuit Protection
    • Wide PVDD Supply Range (4.5 V to 24 V)

Description for the TAS5721

The TAS5721 is an efficient, digital-input audio amplifier for driving 2.0 speaker systems configured as a bridge tied load (BTL), 2.1 systems with two satellite speakers and one subwoofer, or in PBTL systems driving a single speaker configured as a parallel bridge tied load (PBTL). One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data formats and sample rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5721 is a slave-only device, receiving all clocks from external sources. The TAS5721 operates with a PWM carrier frequency between a 384-kHz switching rate and a 288-KHz switching rate, depending on the input sample rate. Oversampling, combined with a fourth-order noise shaper, provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

An integrated ground centered DirectPath™ combination headphone amplifier and 2VRMS line driver is integrated in the TAS5721.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5721DCAR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more