THVD1400V

ACTIVE

3-V to 5.5-V half-duplex RS-485 transceiver with flexible I/O and slew rate control

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features 1.65-V I/O supply, IEC ESD protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features 1.65-V I/O supply, IEC ESD protection Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V RS-485 Supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • 1.65 V to 5.5 V Supply for logic signal interface
  • Half-duplex RS-422/RS-485
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 Contact discharge
    • ±12-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute maximum voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Small, space-saving thermally efficient 10-pin VSON package (3 mm x 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V RS-485 Supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • 1.65 V to 5.5 V Supply for logic signal interface
  • Half-duplex RS-422/RS-485
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±12-kV IEC 61000-4-2 Contact discharge
    • ±12-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute maximum voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Small, space-saving thermally efficient 10-pin VSON package (3 mm x 3 mm)

Separate logic supply pin eliminates the need for an additional level shifter when the MCU and RS-485 transceivers are operating with different supplies. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need for additional system level protection components. The wide common-mode voltage range and low input leakage on bus pins makes the device suitable for multi-point applications over long cable runs.

THVD1400V is available in space-saving thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for ambient temperature from –40°C to 125°C.

Separate logic supply pin eliminates the need for an additional level shifter when the MCU and RS-485 transceivers are operating with different supplies. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need for additional system level protection components. The wide common-mode voltage range and low input leakage on bus pins makes the device suitable for multi-point applications over long cable runs.

THVD1400V is available in space-saving thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for ambient temperature from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
THVD1400 ACTIVE 3.3V-to-5V, 500-Kbps, RS-485 transceiver in small package option with ±12-kV IEC ESD Without 1.65-V I/O supply and 500kbps signaling rate

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THVD1400V 3-V to 5.5-V RS-485 Transceiver with Flexible I/O Supply, Slew Rate Control and Integrated IEC ESD Protection datasheet PDF | HTML Mar 23, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD01-EVM — SN65HVD01 evaluation module

The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos