THVD1424

ACTIVE

RS-485 transceiver with slew-rate control, integrated switchable termination and duplex switching

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full, Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features 1.65-V I/O supply, IEC ESD protection, PROFIBUS, Switchable termination resistor Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Full, Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features 1.65-V I/O supply, IEC ESD protection, PROFIBUS, Switchable termination resistor Isolated No Supply current (max) (µA) 3000 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V bus supply voltage
  • 1.65 V to 5.5 V supply for logic signals
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Pin configurable Half-duplex and full-duplex
  • Pin controlled on-chip 120 Ω termination resistor on bus pins
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Small, space-saving 16-VQFN (3 mm x 3 mm) package
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V bus supply voltage
  • 1.65 V to 5.5 V supply for logic signals
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Pin configurable Half-duplex and full-duplex
  • Pin controlled on-chip 120 Ω termination resistor on bus pins
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Small, space-saving 16-VQFN (3 mm x 3 mm) package

The THVD1424 is a flexible RS-485 transceiver for industrial applications. The device has features such as on-chip 120-Ω termination resistor, slew rate control and interchangeability between half and full duplex mode. All the features are pin-controlled. This enables the device to be used at any node location (end nodes or middle nodes) in any network, two-wire (half duplex) or 4-wire (full duplex), slow or fast. End-equipment designers can now design a common printed circuit board (PCB) and configure it via software for various application needs. This can save considerable design and qualification time for the customers.

The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components. The device operates from 3 to 5.5-V bus supply, while the logic supply voltage range is 1.65 V to 5.5 V. The wide common-mode voltage range and low input leakage on bus pins makes the devices suitable for multi-point applications over long cable runs.

The device is available in a space-saving, thermally efficient 16-pin VQFN package. The device is characterized for ambient temperatures from –40°C to 125°C.

The THVD1424 is a flexible RS-485 transceiver for industrial applications. The device has features such as on-chip 120-Ω termination resistor, slew rate control and interchangeability between half and full duplex mode. All the features are pin-controlled. This enables the device to be used at any node location (end nodes or middle nodes) in any network, two-wire (half duplex) or 4-wire (full duplex), slow or fast. End-equipment designers can now design a common printed circuit board (PCB) and configure it via software for various application needs. This can save considerable design and qualification time for the customers.

The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components. The device operates from 3 to 5.5-V bus supply, while the logic supply voltage range is 1.65 V to 5.5 V. The wide common-mode voltage range and low input leakage on bus pins makes the devices suitable for multi-point applications over long cable runs.

The device is available in a space-saving, thermally efficient 16-pin VQFN package. The device is characterized for ambient temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
THVD1454 ACTIVE 3-V to 5.5-V half-duplex RS-485 transceiver with integrated 120-Ω switchable termination Supports half duplex configuration

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD1424EVM — THVD1424 evaluation module for RS-485 integrated switchable termination and duplex switching

The THVD1424EVM provides a quick way to evaluate our THVD1424, a full duplex RS-485 tranceiver with selectable data rate and switchable integrated termination resistors, in the 16-VQFN (RJT) package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos