THVD2410V-EP

ACTIVE

Enhanced-product 3V to 5.5V 1Mbps half-duplex RS-485 transceiver with flexible IO and 70V bus fault

THVD2410V-EP

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 1 IEC 61000-4-2 contact (±V) 15000 Fault protection (V) -70 to 70 Common-mode range (V) -12 to 12 Number of nodes 256 Features 1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Logic voltage (min) (V) 1.65 Signaling rate (max) (Mbps) 1 IEC 61000-4-2 contact (±V) 15000 Fault protection (V) -70 to 70 Common-mode range (V) -12 to 12 Number of nodes 256 Features 1.65-V I/O supply, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • Enhanced Product
    • Military temperature range (-55°C to 125°C)
    • One wafer fabrication site and one assembly and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • 1.65V to 5.5V Supply for data and enable signals
  • SLR Pin Selectable Data Rates:
    • THVD2410V-EP : 250kbps and 1Mbps
    • THVD2450V-EP, THVD2452V-EP: 20Mbps and 50Mbps
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • THVD2410V-EP, THVD2450V-EP
      • ±15kV IEC 61000-4-2 contact and air-gap discharge
    • THVD2452V-EP
      • ±8kV IEC 61000-4-2 contact and air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Half-duplex and full-duplex devices available in two speed grades
  • Symmetric common mode voltage range: ±12V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 1µA
    • Current during operation: < 5.3mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes)
  • Small mm x 3mm VSON package (half-duplex) to save board space, or 14-D (full-duplex) for drop-in compatibility
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • Enhanced Product
    • Military temperature range (-55°C to 125°C)
    • One wafer fabrication site and one assembly and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • 1.65V to 5.5V Supply for data and enable signals
  • SLR Pin Selectable Data Rates:
    • THVD2410V-EP : 250kbps and 1Mbps
    • THVD2450V-EP, THVD2452V-EP: 20Mbps and 50Mbps
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • THVD2410V-EP, THVD2450V-EP
      • ±15kV IEC 61000-4-2 contact and air-gap discharge
    • THVD2452V-EP
      • ±8kV IEC 61000-4-2 contact and air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Half-duplex and full-duplex devices available in two speed grades
  • Symmetric common mode voltage range: ±12V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 1µA
    • Current during operation: < 5.3mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes)
  • Small mm x 3mm VSON package (half-duplex) to save board space, or 14-D (full-duplex) for drop-in compatibility

THVD24xxV-EP are ±70V fault-protected, half and full-duplex RS-422/RS-485 transceivers using a 1.65V to 5.5V logic supply for data and enable logic signals, and a 3V to 5.5V bus side supply. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. The ±12V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.

THVD24xxV-EP half-duplex devices are available in small VSON package for space-constrained applications. The devices are available in standard 14-SOIC package.

THVD24xxV-EP are ±70V fault-protected, half and full-duplex RS-422/RS-485 transceivers using a 1.65V to 5.5V logic supply for data and enable logic signals, and a 3V to 5.5V bus side supply. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. The ±12V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.

THVD24xxV-EP half-duplex devices are available in small VSON package for space-constrained applications. The devices are available in standard 14-SOIC package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD2450V-EP ACTIVE Enhanced-product 3V to 5.5V 50Mbps half-duplex RS-485 transceiver with flexible IO and 70V bus fault 50Mbps variant

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet THVD24xxV-EP Enhanced 3V to 5.5V RS-485 Transceivers With 1.8V VIO Capability datasheet (Rev. B) PDF | HTML Oct 25, 2024
* Radiation & reliability report THVD2410V-EP Enhanced Product Qualification and Reliability Report PDF | HTML Mar 26, 2024
* VID THVD2410V-EP VID V62/22613 Dec 17, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD01-EVM — SN65HVD01 evaluation module

The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos