THVD2412

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Full Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact discharge
    • ±8kV IEC 61000-4-2 air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Full-duplex devices available in two speed grades
    • THVD2412: 250kbps
    • THVD2442: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 10µA
    • Current during operation: < 5.6mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in - 7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact discharge
    • ±8kV IEC 61000-4-2 air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Full-duplex devices available in two speed grades
    • THVD2412: 250kbps
    • THVD2442: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 10µA
    • Current during operation: < 5.6mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in - 7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space

THVD2412 and THVD2442 are ±70V fault-protected, full-duplex, RS-422/RS-485 transceivers operating on a single 3V to 5.5V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range ensures reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the bus inputs are open or shorted together.

THVD24x2 devices are available in small and thermally efficient VSON packages for space-constrained applications. These devices are characterized over ambient temperature from –40°C to 125°C.

THVD2412 and THVD2442 are ±70V fault-protected, full-duplex, RS-422/RS-485 transceivers operating on a single 3V to 5.5V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range ensures reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the bus inputs are open or shorted together.

THVD24x2 devices are available in small and thermally efficient VSON packages for space-constrained applications. These devices are characterized over ambient temperature from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
THVD2412V ACTIVE 3V to 5.5V, 1Mbps full-duplex RS-485 transceiver with flexible IO and 70V protected bus-fault Supports 1.65 V to 5.5 V supply for logic I/O signals

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet THVD24x2 ±70V Fault-Protected 3V to 5.5V Full Duplex RS-485 Transceivers With IEC ESD datasheet (Rev. A) PDF | HTML Mar 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485FLDPLXDRCEVM — Full-duplex RS-485 evaluation module for 10-pin VSON (DRC) package

The RS485FLDPLXDRCEVM allows for quick prototyping of our full-duplex ±70V tolerant RS-485 transceivers in the VSON (DRC) package. The board is ready to operate with a THVD2412DRCR installed.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos