Product details

CPU Arm-Cortex - R5F Frequency (MHz) 500 Flash memory (kByte) 8000 RAM (kByte) 1024, 1536 Total processing (MIPS) 200 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface QSPI, SPI Operating system FreeRTOS, Linux
CPU Arm-Cortex - R5F Frequency (MHz) 500 Flash memory (kByte) 8000 RAM (kByte) 1024, 1536 Total processing (MIPS) 200 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface QSPI, SPI Operating system FreeRTOS, Linux
NOPKG (0) — See data sheet
There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TICS100MOD datasheet PDF | HTML Oct 29, 2026
Application brief Accelerating Industrial Connectivity: Simplifying Multiprotocol Ethernet Integration with TICS100MOD PDF | HTML Nov 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Software development kit (SDK)

TICS100MOD-SDK — TICS100MOD software development kit (SDK)

The TICS100MOD software development kit (SDK) provides all tools, firmware and sources needed to build TICS100MOD based products.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NOPKG (0) — Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos