TL16CP754CIPM

ACTIVE

Quad UART with 64-Byte FIFO | PM | 64 | -40 to 85

Same as: TL16CP754CIPM.B, TL16CP754CIPMG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL16CP754CIPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TL16C754C

  • ST16C654/654D Pin Compatible With Additional Enhancements
  • Support up to:
    • 24-MHz Crystal Input Clock (1.5 Mbps)
    • 48-MHz Oscillator Input Clock (3 Mbps) for 5-V Operation
    • 32-MHz Oscillator Input Clock (2 Mbps) for 3.3-V Operation
    • 24-MHz Input Clock (1.5 Mbps) for 2.5-V Operation
    • 16-MHz Input Clock (1 Mbps) for 1.8-V Operation
  • 64-Byte Transmit FIFO
  • 64-Byte Receive FIFO With Error Flags
  • Programmable and Selectable Transmit and Receive FIFO Trigger
    Levels for DMA and Interrupt Generation
  • Programmable Receive FIFO Trigger Levels for Software/Hardware
    Flow Control
  • Software/Hardware Flow Control
    • Programmable Xon/Xoff Characters
    • Programmable Auto-RTS and Auto-CTS
  • Optional Data Flow Resume by Xon Any Character
  • RS-485 Mode Support
  • Support 1.8-V, 2.5-V, 3.3-V, or 5-V Supply
  • Characterized for Operation From –40°C to 85°C,
    Available in Commercial and Industrial Temperature Grades
  • Software-Selectable Baud-Rate Generator
  • Prescaler Provides Additional Divide-by-4 Function
  • Programmable Sleep Mode
  • Programmable Serial Interface Characteristics
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1-, 1.5-, or 2-Stop Bit Generation
  • False Start Bit Detection
  • Complete Status Reporting Capabilities in Both Normal and Sleep Mode
  • Line Break Generation and Detection
  • Internal Test and Loopback Capabilities
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS, RTS, DSR, DTR, RI, and CD)
  • Infrared Data Association (IrDA) Capability

Description for the TL16C754C

The ’754C is a quad universal asynchronous receiver transmitter (UART) with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps. It incorporates the functionality of four UARTs, each UART having its own register set and FIFOs. The four UARTs share only the data bus interface and clock source, otherwise they operate independently. Another name for the UART function is Asynchronous Communications Element (ACE), and these terms are used interchangeably. The bulk of this document describes the behavior of each ACE, with the understanding that four such devices are incorporated into the ’754C. The ’754C offers enhanced features. It has a transmission control register (TCR) that stores received FIFO threshold level to start or stop transmission during hardware and software flow control. With the FIFO RDY register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows onboard diagnostics.

Each UART transmits data sent to it from the peripheral 8-bit bus on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5, 6, 7, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1-, 1.5-, or 2-stop bits. The receiver can detect break, idle or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and software flow control and hardware flow control capabilities.

The ’754C is available in a 64-pin TQFP PM package. RXRDY and TXRDY functionality is not supported in the TL16C754CPM device.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TL16CP754CIPMR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more