TLK110PT

NOT RECOMMENDED FOR NEW DESIGNS

Industrial 10/100 Ethernet PHY | PT | 48 | -40 to 85

Same as: TLK110PT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TLK110PT is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

DP83822IRHBT ACTIVE Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD | RHB | 32 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLK110PTR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TLK110 information

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TLK110

  • Low Power Consumption:
    • Single Supply: <205mW PHY, 275mW with
      Center Tap (Typical)
    • Dual Supplies: <126mW PHY, 200mW with
      Center Tap (Typical)
  • Programmable Power Back Off to reduce PHY power up
    to 20% in systems with shorter cables
  • Low deterministic latency supports IEEE1588
    implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes,
    <10µs reaction time
  • Variable I/O voltage range: 1.8V to 3.3V
  • 3.3V MAC Interface
  • Fixed TX Clock to XI, with programmable
    phase shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • 25 MHz Clock Out
  • MII and RMII Capabilities
  • Serial Management Interface
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • Error-Free 100Base-T Operation up to
    150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to
    300 Meters Under Typical Conditions
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD Physical
    Sublayer with Adaptive Equalization and Baseline
    Wander Compensation
  • Programmable LED Support Link, 10/100Mbs Mode,
    Activity, and Collision Detect
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD protection on RD± and TD± of 16kV
  • 48-pin LQFP Package (7mm) × (7mm)

Description for the TLK110

The TLK110 is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling. This device integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The TLK110 supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The TLK110 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V and 1.55V power supplies for reduced power operation.

The TLK110 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. This device not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK110 Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100m cable length, or the extended 150m, error-free cable reach of the TLK110. For more detail, see application note SLLA328.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLK110PTR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more