A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAC5112-Q1 ACTIVE Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC Higher CMRR and temperature grade with smaller package or wettable-flank package options

TLV320AIC3104-Q1

ACTIVE

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 6 Analog outputs 6 Features Matrix mixing, Notch filter, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 96 Rating Automotive ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 105
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Control interface I2C Analog inputs 6 Analog outputs 6 Features Matrix mixing, Notch filter, Phase-locked loop (PLL), Stereo headphone amplifier Sampling rate (max) (kHz) 96 Rating Automotive ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 105
VQFN (RHB) 32 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Stereo Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, or 32-Bit Data
    • Supports Sample Rates From 8kHz to 96kHz
    • 3D, Bass, Treble, EQ, De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8kHz to 96kHz
    • Digital Signal Processing and Noise Filteringavailable during record
  • Six Audio Input Pins:
    • One Stereo Pair of Single-Ended Inputs
    • One Stereo Pair of Fully Differential Inputs
  • Six Audio Output Drivers:
    • Fully Differential or Single-Ended Stereo Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48kHz Playback With 3.3V Analog Supply
  • Ultralow-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/RightJustified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7V to 3.6V
    • Digital Core: 1.525V to 1.95V
    • Digital I/O: 1.1V to 3.6V
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Stereo Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • 16-, 20-, 24-, or 32-Bit Data
    • Supports Sample Rates From 8kHz to 96kHz
    • 3D, Bass, Treble, EQ, De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8kHz to 96kHz
    • Digital Signal Processing and Noise Filteringavailable during record
  • Six Audio Input Pins:
    • One Stereo Pair of Single-Ended Inputs
    • One Stereo Pair of Fully Differential Inputs
  • Six Audio Output Drivers:
    • Fully Differential or Single-Ended Stereo Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo, 48kHz Playback With 3.3V Analog Supply
  • Ultralow-Power Mode With Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/RightJustified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7V to 3.6V
    • Digital Core: 1.525V to 1.95V
    • Digital I/O: 1.1V to 3.6V

The TLV320AIC3104-Q1 is a low-power stereo audio codec with stereo headphone amplifiers, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48kHz DAC playback as low as 14mW from a 3.3V analog supply, making the device an excellent choice for car audio applications in cluster and head unit systems.

The record path of the TLV320AIC3104-Q1 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during noisy and unpredictable environments, such as when an e-call system is activated. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3104-Q1 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16Ω headphones using AC-coupling capacitors, or stereo 16Ω headphones in a capless output configuration. These parameters enable the TLV320AIC3104-Q1 to act as an interface between the MCU and speaker amplifiers, such as the TPA3111D1-Q1, in various audio applications in the infotainment and cluster fields.

The stereo audio DAC supports sampling rates from 8kHz to 96kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32kHz, 44.1kHz, and 48kHz sample rates. The stereo audio ADC supports sampling rates from 8kHz to 96kHz and is preceded by programmable gain amplifiers (PGA) or an automatic gain control (AGC) circuit that can provide up to 59.5dB analog gain for low-level microphone inputs. The TLV320AIC3104-Q1 provides an extremely high range of programmability for both attack (8ms to 1,408ms) and for decay (0.05s to 22.4s). This extended AGC range allows the AGC to be tuned for many types of applications.

Where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthrough mode. This mode significantly reduces power consumption, as most of the device is powered down during this passthrough operation.

The serial control bus supports the I2C protocol, whereas the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512kHz to 50MHz, with special attention paid to the most-popular cases of 12MHz, 13MHz, 16MHz, 19.2MHz, and 19.68MHz system clocks.

The TLV320AIC3104-Q1 operates from an analog supply of 2.7V to 3.6V, a digital core supply of 1.525V to 1.95V, and a digital I/O supply of 1.1V to 3.6V.

The TLV320AIC3104-Q1 is a low-power stereo audio codec with stereo headphone amplifiers, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48kHz DAC playback as low as 14mW from a 3.3V analog supply, making the device an excellent choice for car audio applications in cluster and head unit systems.

The record path of the TLV320AIC3104-Q1 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during noisy and unpredictable environments, such as when an e-call system is activated. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3104-Q1 contains four high-power output drivers as well as two fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16Ω headphones using AC-coupling capacitors, or stereo 16Ω headphones in a capless output configuration. These parameters enable the TLV320AIC3104-Q1 to act as an interface between the MCU and speaker amplifiers, such as the TPA3111D1-Q1, in various audio applications in the infotainment and cluster fields.

The stereo audio DAC supports sampling rates from 8kHz to 96kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32kHz, 44.1kHz, and 48kHz sample rates. The stereo audio ADC supports sampling rates from 8kHz to 96kHz and is preceded by programmable gain amplifiers (PGA) or an automatic gain control (AGC) circuit that can provide up to 59.5dB analog gain for low-level microphone inputs. The TLV320AIC3104-Q1 provides an extremely high range of programmability for both attack (8ms to 1,408ms) and for decay (0.05s to 22.4s). This extended AGC range allows the AGC to be tuned for many types of applications.

Where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthrough mode. This mode significantly reduces power consumption, as most of the device is powered down during this passthrough operation.

The serial control bus supports the I2C protocol, whereas the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512kHz to 50MHz, with special attention paid to the most-popular cases of 12MHz, 13MHz, 16MHz, 19.2MHz, and 19.68MHz system clocks.

The TLV320AIC3104-Q1 operates from an analog supply of 2.7V to 3.6V, a digital core supply of 1.525V to 1.95V, and a digital I/O supply of 1.1V to 3.6V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV320AIC3104 ACTIVE Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects Catalog version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC3104EVM-K — TLV320AIC3104 Evaluation Module and USB Motherboard

The TLV320AIC3104EVM-K is a combination of two boards the EVM and a PDK to allow operation with personal computors. The TLV320AIC3104EVM is an EVM manufactured in Texas Instruments modular EVM form factor. This evaluation module (EVM) is a complete stereo audio codec with several inputs and (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV320AIC3104 IBIS Model

SLIM118.ZIP (83 KB) - IBIS Model
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00724 — Automotive emergency call (eCall) audio subsystem reference design.

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as speaker diagnostics and low-power consumption.  This reference design shows how to use our automotive two-channel audio codec (TLV320AIC3104-Q1) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos