TMDS341A

ACTIVE

Product details

Type Mux Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
Type Mux Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
TQFP (PFC) 80 196 mm² (14 mm × 14 mm)
  • Compatible with HDMI 1.3a
  • Supports 2.25 Gbps Signaling Rate for 480i/p, 720i/p, and 1080i/p Resolutions up to 12-Bit Color Depth
  • Each Port Supports HDMI or DVI Inputs
  • Isolated Digital Display Control (DDC) Bus for Unused Ports
  • 5-V Tolerance to all DDC and HPD_SINK Inputs
  • Integrated Receiver Termination
  • Inter-Pair Output Skew < 100 ps
  • Intra-Pair Skew < 50 ps
  • 8-dB Receiver Equalization to Compensate for 5-m DVI Cable Losses
  • High Impedance Outputs When Disabled
  • TMDS Inputs HBM ESD Protection Exceeds 5 kV
  • 3.3-V Supply Operation
  • 80-Pin TQFP Package
  • ROHS Compatible and 260°C Reflow Rated
  • APPLICATIONS
    • Switching From Three Digital-Video (DVI) or Digital-Audio Visual (HDMI) Sources
    • Digital TV
    • Digital Projector
    • Audio Video Receiver

  • Compatible with HDMI 1.3a
  • Supports 2.25 Gbps Signaling Rate for 480i/p, 720i/p, and 1080i/p Resolutions up to 12-Bit Color Depth
  • Each Port Supports HDMI or DVI Inputs
  • Isolated Digital Display Control (DDC) Bus for Unused Ports
  • 5-V Tolerance to all DDC and HPD_SINK Inputs
  • Integrated Receiver Termination
  • Inter-Pair Output Skew < 100 ps
  • Intra-Pair Skew < 50 ps
  • 8-dB Receiver Equalization to Compensate for 5-m DVI Cable Losses
  • High Impedance Outputs When Disabled
  • TMDS Inputs HBM ESD Protection Exceeds 5 kV
  • 3.3-V Supply Operation
  • 80-Pin TQFP Package
  • ROHS Compatible and 260°C Reflow Rated
  • APPLICATIONS
    • Switching From Three Digital-Video (DVI) or Digital-Audio Visual (HDMI) Sources
    • Digital TV
    • Digital Projector
    • Audio Video Receiver

The TMDS341A is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and an I2C interface are supported on each port. Each TMDS channel allows signaling rates up to 2.25 Gbps.

The active source is selected by configuring source selectors, S1, S2, and S3. The selected TMDS inputs from each port are switched through a 3-to-1 multiplexer. The I2C interface of the selected input port is linked to the I2C interface of the output port, and the hot plug detector (HPD) of the selected input port is output to HPD_SINK. For the unused ports, the I2C interfaces are isolated, and the HPD pins are kept low.

Termination resistors (50-), pulled up to VCC, are integrated at each receiver input pin. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard. When the output is connected to a standard TMDS termination and OE is high, the output is high impedance.

The TMDS341A provides fixed 8-dB input equalization and selectable 3-dB output de-emphasis to optimize system performance through 5-meter or longer DVI compliant cables. The device is characterized for operation from 0°C to 70°C.

The TMDS341A is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and an I2C interface are supported on each port. Each TMDS channel allows signaling rates up to 2.25 Gbps.

The active source is selected by configuring source selectors, S1, S2, and S3. The selected TMDS inputs from each port are switched through a 3-to-1 multiplexer. The I2C interface of the selected input port is linked to the I2C interface of the output port, and the hot plug detector (HPD) of the selected input port is output to HPD_SINK. For the unused ports, the I2C interfaces are isolated, and the HPD pins are kept low.

Termination resistors (50-), pulled up to VCC, are integrated at each receiver input pin. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard. When the output is connected to a standard TMDS termination and OE is high, the output is high impedance.

The TMDS341A provides fixed 8-dB input equalization and selectable 3-dB output de-emphasis to optimize system performance through 5-meter or longer DVI compliant cables. The device is characterized for operation from 0°C to 70°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3-TO-1 DVI/HDMI Switch datasheet (Rev. B) Feb 23, 2007

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​